Publish your products
High cabinet height 2100mm with one shelf and clothing bar 500mm

High cabinet height 2100mm with one shelf and clothing bar 500mm

High cabinet height 2100mm with one shelf and clothing bar 500mm

Specification
  • 2600250 High cabinet height 2100mm with one shelf and clothing bar 500mm, single finish

Technical specification
  • Unique ref.Wardrobe-with-shelf-and-clothes-rail-2100mm-500mm
  • Product familyVedum
  • Product groupHigh Cabinet
  • TypeObject (single object)
  • Date of publishing2022-02-24
  • Edition number1
  • Height (mm)2100
  • Width (mm)500
  • Depth (mm)580
Related
  • Material mainChipboard
  • Material secondaryMDF board
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework

Region availability

Europe
Norway
Sweden