Publish your products
Mirror Cabinet Basic 500, single finish

Mirror Cabinet Basic 500, single finish

Mirror Cabinet Basic 500 mm. White cabinet with a double-sided mirror door and two movable glass shelves.

Specification
  • 5250505000 Mirror Cabinet Basic 500 mm. White cabinet with a double-sided mirror door and two movable glass shelves.

Technical specification
  • Unique ref.Mirror-Cabinet-Basic-500-single-finish
  • Product familyVedum
  • Product groupMirror Cabinet
  • TypeObject (single object)
  • Date of publishing2023-01-16
  • Edition number1
  • Height (mm)640
  • Width (mm)500
  • Depth (mm)150
Related
  • Material mainMirror Glass
  • Material secondaryChipboard
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - Mirrors
  • IFC classificationFurniture
  • OmniClass Number23-19 31 17 11
  • OmniClass TitleBathroom Units

Region availability

Europe
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit