Publish your products
Mirror Cabinet Viken 600 1 mirror, single finish
Mirror Cabinet Viken 600 1 mirror, single finish
Mirror Cabinet Viken 600 1 mirror, single finish
Mirror Cabinet Viken 600 1 mirror, single finish
Mirror Cabinet Viken 600 1 mirror, single finish

    Mirror Cabinet Viken 600 1 mirror, single finish

    Mirror Cabinet Viken 600 mm with one double-sided mirror door and two movable glass shelves.

    Specification
    • 52553001 52553001U 52553002 52553002U 52553181 52553181U 52553182 52553182U 52553191 52553191U 52553192 52553192U 52553901 52553901U 52553902 52553902U 52553911 52553911U 52553912 52553912U Mirror Cabinet Viken 600 mm with one double-sided mirror door and two movable glass shelves.

    Technical specification
    • Unique ref.Mirror-Cabinet-Viken-600-1-mirror-single-finish
    • Product familyVedum
    • Product groupMirror Cabinet
    • TypeObject (single object)
    • Date of publishing2023-01-16
    • Edition number1
    • Height (mm)737
    • Width (mm)600
    • Depth (mm)150
    Related
    • Material mainMirror Glass
    • Material secondaryChipboard
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Mirrors
    • IFC classificationFurniture
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units

    Region availability

    Europe
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit