Publish your products
High cabinet height 2100mm with one shelf and clothing bar 400mm

High cabinet height 2100mm with one shelf and clothing bar 400mm

High cabinet height 2100mm with one shelf and clothing bar 400mm

Specification
  • 2600240 High cabinet height 2100mm with one shelf and clothing bar 400mm, single finish

Technical specification
  • Unique ref.Wardrobe-with-shelf-and-clothes-rail-2100mm-400mm
  • Product familyVedum
  • Product groupHigh Cabinet
  • TypeObject (single object)
  • Date of publishing2022-02-24
  • Edition number1
  • Height (mm)2100
  • Width (mm)400
  • Depth (mm)580
Related
  • Material mainChipboard
  • Material secondaryMDF board
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework

Region availability

Europe
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit