Publish your products
CSP flat roof window for fire ventilation
CSP flat roof window for fire ventilation
    VELUX HU
    Archived

    CSP flat roof window for fire ventilation

    Product availability: Hungary VELUX CSP flat roof window, for roof pitches between 0° and 15°. CSP is a fire ventilation flat roof window with an opening of 500 mm. The frame and the sash are made of white PVC and dome ISD is made of transparent plastic. Frame, sash and dome are therefore maintenance-free. Flat Roof Windows are as energy efficient as any other VELUX windows, and boast excellent insulation values. Adding natural light can have a positive impact on the value and feel of your home, so by combining these windows together you can create a dramatic visual impact which will transform your home with daylight alone.
    Specification
    • Product availability: Hungary
    Technical specification
    • Unique ref.csp
    • Product familyFelülvilágító lapostetőbe
    • Product groupCSP
    • TypeObject (single object)
    • Date of publishing2016-10-25
    • Edition number1
    • Height (mm)1000
    • Width (mm)1000
    Related
    • Material mainPolyurethane
    • Material secondaryGlass
    • Designed inDenmark
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationWindow
    • UNSPSC nameSkylights
    • UNSPSC code301718
    • Uniclass 2015 CodePr_30_59_72_77
    • Uniclass 2015 DescriptionSkylights
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-17 17 00
    • OmniClass TitleSkylights
    • CSI UniFormat II CodeB3020
    • CSI UniFormat II TitleRoof Openings
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit