VELUX solar, centre-pivot roof window
GLL 106430
(interior finish - wood, clear lacquer; exterior cover - aluminum dark gray)
IMPORTANT NOTE: This product is subject to regional limitations, please check availability on the "regions" tab.
The VELUX solar, centre-pivot roof window GLL adds comfort and convenience to your daily life. Let daylight power your roof window with an integrated solar cell and open the window with a wireless wall switch - easy to use for both in-reach and out-of-reach installations.
The built-in rain sensor ensures total peace of mind by automatically closing your roof windows at the first sign of rain.
The window can be installed in roof pitches between 15° and 90° to the horizontal.
Note: When the window is used manually, a combination of roof pitches, window sizes, cover materials and accessories might hinder parking of the sash in some open positions.
| Window Code | Width in mm | Height in mm | Effective Daylight Area in m2 | Geometric Free Area in m2 |
| CK02 | 550 | 778 | 0.22 | 0.26 |
| FK06 | 660 | 1178 | 0.47 | 0.54 |
| MK04 | 780 | 978 | 0.47 | 0.53 |
| MK06 | 780 | 1178 | 0.59 | 0.66 |
| MK08 | 780 | 1398 | 0.72 | 0.81 |
| MK10 | 780 | 1600 | 0.85 | 0.94 |
| PK08 | 942 | 1398 | 0.92 | 1.01 |
Region availability
| Europe | Asia |
|---|---|
Bosnia and Herzegovina | Türkiye |
Bulgaria | |
Croatia | |
Czech Republic | |
Estonia | |
Hungary | |
Latvia | |
Lithuania | |
Poland | |
Romania | |
Serbia | |
Slovakia | |
Slovenia | |
Ukraine |