VELUX solar, centre-pivot roof window
GLU 006430
(interior finish - polyurethane coating; exterior cover - aluminum dark gray)
IMPORTANT NOTE: This product is subject to regional limitations, please check availability on the "regions" tab.
The VELUX solar centre-pivot roof window GLU is powered by daylight via an integrated solar cell and operated with a wireless wall switch for ultimate convenience.
A built-in rain sensor ensures peace of mind by automatically closing the window at the first sign of rain.
Its moisture-resistant surface makes it ideal for kitchens and bathrooms.
The window is as easy to install as a manual window, as no wiring is needed.
The window can be installed in roof pitches between 15° and 90° to the horizontal. Note: A combination of roof pitches, window sizes, cover materials and accessories might hinder parking of the sash in some open positions.
| Window Code | Width in mm | Height in mm | Effective Daylight Area in m2 | Geometric Free Area in m2 |
| CK02 | 550 | 778 | 0.22 | 0.26 |
| FK06 | 660 | 1178 | 0.47 | 0.54 |
| MK04 | 780 | 978 | 0.47 | 0.53 |
| MK06 | 780 | 1178 | 0.59 | 0.66 |
| MK08 | 780 | 1398 | 0.72 | 0.81 |
| MK10 | 780 | 1600 | 0.85 | 0.94 |
| PK08 | 942 | 1398 | 0.92 | 1.01 |