Enjoy all the comfort of a high-quality VELUX roof window with the added peace of mind of knowing that it can be used as a rescue opening. The top-hung VELUX roof exit rescue window opens outwards to 67˚ to allow for escape in an emergency situation.
| Window Name : | Window Sizes : | External frame W x H mm: | Effective daylight areas: m² | Geometric free area: m² |
| GTL | MK08 | 780 x 1398 | 0.72 | 0.87 |
| GTL | SK08 | 1140 x 1398 | 1.14 | 1.32 |
| Window Name : | Window Sizes : | External frame W x H mm: | Effective daylight areas: m² | Geometric free area: m² |
| GTU | MK08 | 780 x 1398 | 0.72 | 0.87 |
| GTU | SK08 | 1140 x 1398 | 1.14 | 1.32 |
| GTU | SK10 | 1140 x 1600 | 1.35 | 1.54 |
VELUX roofwindows roofwindow roof windows roof window skylight skylights top operated
Region availability
| Europe | Asia |
|---|---|
Austria | China |
Belgium | Türkiye |
Bosnia and Herzegovina | |
Bulgaria | |
Croatia | |
Czech Republic | |
Estonia | |
Finland | |
France | |
Germany | |
Hungary | |
Italy | |
Latvia | |
Lithuania | |
Netherlands | |
Poland | |
Portugal | |
Romania | |
Slovakia | |
Slovenia | |
Spain | |
Sweden | |
Switzerland | |
United Kingdom |