Publish your products
CSJ -SMOKE EXHAUST
CSJ -SMOKE EXHAUST

    CSJ -SMOKE EXHAUST

    5.0 out of 5 stars5.0(5 reviews)

    This product is subject to regional limitation.

    CSJ 1210 is a smoke exhaust flat roof window flat roof window with an 2-layer or 3-layer ISJ dome top unit. The window is for installation into flat roofs between 0-15°. The frame and sash of the VELUX dome is made of white PVC and while the dome is acrylic and needs top unit to complete the installation. The motor comes in separate packaging and must be fitted to the sash and frame. Subsequently the motor must be connected to smoke ventilation control unit (24 V) before it becomes operational.  

    CSJ staircase smoke exhaust dome is a simple smoke exhaust solution only for staircases and can also be opened to let in fresh air for comfort ventilation. The dome is available in height 30 cm.


    Sizes :Structural openings W x H : mm
    1201201200 x 1200
    Technical specification
    • Unique ref.CSJ
    • Product familyFlatroof windows
    • Product groupDome roof windows
    • TypeObject (single object)
    • Date of publishing2022-04-04
    • Edition number1
    Related
    • Material mainPVC
    • Material secondaryAcrylic
    • Designed inDenmark
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_72_77
    • Uniclass 2015 DescriptionSkylights
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows
    • CSI UniFormat II CodeB3020
    • CSI UniFormat II TitleRoof Openings

    Region availability

    Europe
    Croatia
    Czech Republic
    Germany
    Romania
    Ukraine
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit