Publish your products
Top Operated Std+ Pinewood roof window Centre-pivot - GLL 1061
Top Operated Std+ Pinewood roof window Centre-pivot - GLL 1061
Top Operated Std+ Pinewood roof window Centre-pivot - GLL 1061

    Top Operated Std+ Pinewood roof window Centre-pivot - GLL 1061

    4.4 out of 5 stars4.4(9 reviews)

    This product is subject to regional limitations, please check availability on the "regions" tab.

    The Revit family and the ArchiCAD library both include product versions with insulated glass units of type 61 and 64. 

    To ensure accurate product sizes and variations, please download and use the Revit type catalogue alongside the family.

    The original VELUX top-operated, centre-pivot roof window GLL1061 delivers energy efficiency without compromising on quality, thanks to an exceptionally affordable three-layer pane. The window is easy to operate and gives you the freedom to place furniture underneath.

    • Improve energy efficiency with this attractively-priced three-layer pane window.
    • Top operation allows for a low installation height that lets you enjoy the view while seated.
    • Refresh your home by slightly opening the window and fixing it in the top bushing.
    • Easily rotate the window 180° for safe cleaning of the outer glass from the inside.
    • Maintenance-free exterior covers increase peace of mind throughout the lifetime of the roof window.
    • Removable and cleanable ventilation filter protects your home from dust and insects while ventilating.
    • Upgradeable to a remote-controlled mains- or solar-powered motor for extra convenience. 

    VELUX roofwindows roofwindow roof windows roof window skylight skylights

    Specification
    • Heat insulation
      The low energy glazing provides reduced heat loss through the window and enhanced indoor comfort.
      Uw = 1.1

      Solar gain
      In the wintertime, the heat from the sun entering through the windows is a usable solar gain.
      g = 0.64

      Solar protection
      In warm climates and in rooms with large window areas, a sun protective coating provides a better indoor climate during summer periods.
      ★★☆

      Sound insulation
      A combination of laminated glass and optimal glass thickness provides better sound insulation against noise from outside (traffic, playgrounds, etc).
      RwdB = 32(-1;-3)

      Energy balance
      The energy balance represents the ability of the roof window to utilise the passive solar gain and keep in the heat during winter. It also represents the ability to protect against the risk of overheating during summer.

      Outside strength
      Toughened outer glass makes your glazing more resistant to hail, heavy wind and snow loads.

      Glazing structure
      Glazing unit - Triple-glazed
      Inner glass - 4 mm float glass
      Middle glass - 3 mm heat strengthened glass
      Outer glass - 3 mm toughened glass
      Cavity - 2 x 14 mm
      Gas type - Argon








    Technical specification
    • Unique ref.GLL-1061
    • Product familyCenter Pivot
    • Product groupTop operated
    • TypeObject (single object)
    • Date of publishing2025-01-21
    • Edition number3
    Related
    • Material mainPine
    • Material secondaryGlass
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationWindow
    • UNSPSC nameSkylights
    • UNSPSC code301718
    • Uniclass 2015 CodePr_30_59_98_97
    • Uniclass 2015 DescriptionWood frame roof window units
    • CSI MasterFormat 2014 Code08 61 00
    • CSI MasterFormat 2014 TitleRoof Windows
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows
    • CSI UniFormat II CodeB3020
    • CSI UniFormat II TitleRoof Openings

    Region availability

    Europe Asia
    Bosnia and Herzegovina
    Türkiye
    Bulgaria
    Croatia
    Czech Republic
    Estonia
    Hungary
    Latvia
    Lithuania
    Poland
    Romania
    Serbia
    Slovakia
    Slovenia
    Ukraine
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit