Publish your products
Remote-Controlled Std.+ Window, PU, Electric – GLU 0061Z21A
Remote-Controlled Std.+ Window, PU, Electric – GLU 0061Z21A

    Remote-Controlled Std.+ Window, PU, Electric – GLU 0061Z21A

    Electric roof window GLU-Z is mains-powered and centre-pivoted. It is an all-in-one window equipped with a rain sensor and is based on the design of manual roof window GLU.

    •  The ventilation flap allows fresh air to enter the room through a dust and insect filter.
    • Frame, sash and ventilation flap are made of polyurethane moulded around a core of thermally modified timber with a finish of white lacquer. 
    • The exterior of the frame and sash is metal-clad and therefore maintenance-free.
    • The window is equipped with an insulating glass unit.


      The chain engages and disengages automatically when the window is closed.
      The window can be manually operated with the control bar on the ventilation flap from a fully closed position. The window can only be operated manually when the electrical motor has not been engaged.

        Specification
        • GLU-Z

          Internal-

          • The inner surface finish is available in white polyurethane moulded around a wooden core with additional durable.

          External

          • The exterior aluminum covers are available in dark grey.
        Technical specification
        • Unique ref.GLU0061Z21A
        • Product familyCenter Pivot
        • Product groupElectric
        • TypeObject (single object)
        • Date of publishing2025-01-21
        • Edition number1
        Related
        • Material mainPolyurethane
        • Material secondaryGlass
        Classification
        • BIMobject CategoryWindows - Roof Windows

        Region availability

        Europe Asia
        Bosnia and Herzegovina
        Türkiye
        Bulgaria
        Croatia
        Czech Republic
        Estonia
        Hungary
        Latvia
        Lithuania
        Poland
        Romania
        Serbia
        Slovakia
        Slovenia
        Ukraine
        Common.Footer.ValueProp.Image.AltText

        Design App for Revit

        Load families straight into your Revit model in one click

        Get a place to access new objects easier, store your Revit families and collaborate with your team.

        • CheckmarkWork directly with BIM objects next to Revit
        • Checkmark 2GB Cloud storage - store your Revit content
        • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit