Publish your products
Roof Access / Craftsman's Exit Pinewood roof window - GXL
Roof Access / Craftsman's Exit Pinewood roof window - GXL
Roof Access / Craftsman's Exit Pinewood roof window - GXL
Roof Access / Craftsman's Exit Pinewood roof window - GXL
Roof Access / Craftsman's Exit Pinewood roof window - GXL
Roof Access / Craftsman's Exit Pinewood roof window - GXL
Roof Access / Craftsman's Exit Pinewood roof window - GXL

    Roof Access / Craftsman's Exit Pinewood roof window - GXL

    4.4 out of 5 stars4.4(7 reviews)

    This product is subject to regional limitations, please check availability on the "regions" tab.

    GXL is a side-hung roof window to be used as a craftsman's roof exit, for roof pitches between 15° and 85°. This classic pine finish window is operated with a handle in the middle of the side sash, and can be re-positioned to the opposite side. A locking device will automatically secure the sash when the sash is opened (85°). To close the sash, the gas spring in the locking device must be released. The ventilation flap on the top sash allows fresh air to enter the room through a dust and insect filter. Adding natural light can have a positive impact on the value and feel of your home, so by combining these windows together you can create a dramatic visual impact which will transform your home with daylight alone. 

    VELUX roofwindows roofwindow roof windows roof window skylight skylights

    Specification
    • Finishes:
      Internal -  White-painted finished with triple coat,
      white painted(NCS standard colour: S 0500-N, nearest RAL standard colour: 9003).
      Clear Lacquer.

      External – Maintenance-free cover parts.
      Aluminium ,dark grey (NCS standard colour: S 7500-N, nearest RAL standard colour 7043).
      Untreated Copper.
      Titanium Zinc.

      This product is subject to regional limitations, please check availability on the "regions" tab.

    Technical specification
    • Unique ref.GXL
    • Product familyRoof exits
    • Product groupSloped Roof
    • TypeObject (single object)
    • Date of publishing2019-08-06
    • Edition number1
    Related
    • Material mainPine
    • Material secondaryGlass
    • Designed inDenmark
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationWindow
    • UNSPSC nameRoofing accessories
    • UNSPSC code301516
    • Uniclass 2015 CodeSs_30_30_72_73
    • Uniclass 2015 DescriptionRoof window systems
    • CSI MasterFormat 2014 Code08 61 00
    • CSI MasterFormat 2014 TitleRoof Windows
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows
    • CSI UniFormat II CodeB3020
    • CSI UniFormat II TitleRoof Openings

    Region availability

    Europe North America Asia
    Austria
    Canada
    China
    Belgium
    Türkiye
    Bulgaria
    Croatia
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Hungary
    Italy
    Latvia
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit