Publish your products
IT Smoke Exhaust
IT Smoke Exhaust
IT Smoke Exhaust
IT Smoke Exhaust

    IT Smoke Exhaust

    Single Installation of a Smoke Exhaust Window

    Smoke ventilation roof window for sloped roofs is centre-pivoted, mains-powered and operated via the control system for smoke ventilation. The solution is available with and without wind deflector.

    Installation type - Object Type Description

    Speed up your early design process with pre-defined VELUX installation solutions.

    Use Installation Types to quickly explore daylight concepts, roof layouts, window sizes, and roof window placements without committing to detailed product specifications too early in the project.

    These lightweight BIM objects are specifically developed for concept and schematic design stages. Geometry and product information are intentionally simplified, allowing you to focus on space, daylight, proportions, and overall design intent while maintaining maximum flexibility for later project development.

    Switch between different roof window sizes and configurations to identify the solution that best fits your design. Once the project requirements become clearer, refine the selected Installation Type into specific VELUX roof windows with detailed performance data, operation type, glazing, finishes, blinds, shutters, and accessories.

    When your project requires detailed geometry and specification-ready product information, continue the design process using CoBIM and the VELUX Revit Add-in.

    Why Smoke Exhaust?

    Planning the smoke exhaust strategy is an important part of the building design process and should be considered early in the project. As smoke naturally rises, the roof is often the most effective location for natural smoke and heat exhaust. Integrating this function into a roof window allows one installation to fulfil multiple purposes throughout the building's lifecycle.

    A VELUX smoke exhaust roof window combines three key functions in a single solution:

    - Brings natural daylight into the space
    - Provides daily natural ventilation for occupant comfort
    - Acts as a certified smoke exhaust opening in the event of a fire

    The complete system includes the smoke exhaust roof window together with a dedicated control system, including components such as a control panel, manual break-glass call point(s), smoke detector(s), rain sensor and a comfort switch for everyday operation. This enables the window to function as both a daily comfort solution and an emergency smoke exhaust system when required.

    For projects where a higher smoke exhaust capacity is required, the window can be equipped with an aerodynamic wind deflector. The deflector can more than double the aerodynamic free area (Aa) compared to a standard opening, significantly increasing smoke extraction performance without requiring a larger roof opening. This provides a substantial design advantage, helping meet performance requirements while optimising roof space and reducing the need for larger or additional smoke exhaust openings.


    Key Benefits

    - Certified smoke exhaust opening for enhanced fire safety
    - Provides natural ventilation for everyday comfort
    - Exceptional smoke exhaust performance with an optional aerodynamic wind deflector, twice the aerodynamic free area (Aa)
    - Remote operation for convenient everyday ventilation
    - Combines daylight, ventilation and smoke exhaust in a single roof opening
    - Consistent architectural appearance with other VELUX roof windows
    - Factory-engineered system with compatible components
    - Consistent detailing and proven weather performance

    Window
    Code
    Width
    in mm
    Height
    in mm
    Effective
    Daylight Area in m2
    MK04 780 978 0.47
    MK06 780 1178 0.59
    MK08 780 1398 0.72
    PK06 940 1178 0.75
    PK08 940 1398 0.92
    SK06 1140 1178 0.95
    SK08 1140 1398 1.16
    UK04 1340 978 0.91
    UK08 1340 1398 1.40


    Aerodynamic smoke 
    ventilation area 
    with KFD (Aa)
    Aerodynamic smoke 
    ventilation area 
    without KFD (Aa)
    Geometric smoke 
    ventilation area 
    (Av)
    MK04 0.36 m² 0.19 m² 0.63 m²
    MK06 0.46 m² 0.29 m² 0.77 m²
    MK08 0.59 m² 0.43 m² 0.92 m²
    PK06 0.53 m² 0.30 m² 0.95 m²
    PK08 0.68 m² 0.46 m² 1.14 m²
    SK06 0.61 m² 0.28 m² 1.17 m²
    SK08 0.77 m² 0.44 m² 1.40 m²
    UK04 0.54 m² 0.16 m² 1.13 m²
    UK08 0.83 m² 0.38 m² 1.67 m²
    Technical specification
    • Unique ref.IT-smoke-exhaust
    • Product familyWindows
    • Product groupInstallation Types
    • TypeAssembly (multiple objects)
    • Date of publishing2026-07-01
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryPine
    • Designed inDenmark
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationWindow
    • ETIM CodeEC003112
    • ETIM NameSkylight
    • Uniclass 2015 CodeSs_30_30_72_73
    • Uniclass 2015 DescriptionRoof window systems
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit