Publish your products
The Round Rooflight (Fixed)

The Round Rooflight (Fixed)

Create beautiful pools of natural daylight throughout your home with the help of round windows. Allow your imagination to fill each room with shafts of subtly shifting daylight, which gently alter the character of the space according to the natural rhythm of the day’s passing. Our circular window is a great way to add distinctive character to all kinds of spaces. 

Key Benefits:

  • Fully bespoke sizes to suit your space and style, from 900 mm to 1350 mm with an impressive max of 1.43 m2 edge-to-edge view of the skies above
  • All our rooflights come with a laminated inner glazing as standard, for superior safety in the unlikely case of breakage
  • Includes a top plate with pre-installed gasket system for optimal air tightness
  • Energy efficient Ug value of 1.1

VELUX rooflight roof light skylight roofwindow roofwindows roof window roof windows lantern roof glazing

Specification
  • How to specify Vario by VELUX rooflights

    • Clear Internal - clear internal equals the daylight you get once the product is installed
    • Structural Opening - the structural opening (hole in the roof) has to be +30mm larger than the clear internal for both the width and length
    • External frame measurement - this measurement is +250mm larger than the clear internal for both the width and length

    Example of a Vario by VELUX rooflight with the clear internal measurement of 2000 x 1000. The structural opening/"the hole in the roof" is 2030 x 1030 and the external frame measurement is 2250 x 1250.

    Size - Fully customisable flat roof range

    • Fixed & Opening rooflights can freely be configured between 250mm to 3000mm, with the max clear internal of 4 sqm.
    • Walk-on rooflights can freely be configured between 250mm to 2000mm, with the max clear internal of 2 sqm. Larger edge cannot exceed more than 2000mm.
    • Each module of the Unlimited rooflight can freely be configured between 250mm to 3000mm, with the max clear internal of 4 sqm.
    • Round rooflights can freely be configured between ø900mm to ø1350mm

    Rooflight types:

    • Fixed, Opening, Walk-on, Walk-on with Anti-slip modular and Round
    • 2-layer & 3-layer glazing - all rooflights come with laminated inner pane
    • All rooflights come with an insulated wooden upstand (excluding Round)
    • Sun coating available
    • Rain Sensor included as standard

    Finishes:

    • Internal upstand - unfinished timber to be finished with plaster board, meeting an aluminium trim, creating a seamless finish. (RAL9010, gloss 30)
    • External upstand surface - Waterproof plywood untreated
    • Frame surface - Aluminium frame (5mm) with a durable powder coating of either Jet Black (RAL9005, gloss 30) or Traffic grey (RAL7043, gloss 30)

    Find real-time prices and start your rooflight configuration - vario.velux.com/buildyourown

    Technical values - find our glazing table with all our rooflight technical values under "Technical descriptions"

Technical specification
  • Unique ref.ufc_skylight
  • Product familyVario by VELUX
  • Product groupThe Round Rooflight
  • TypeObject (single object)
  • Date of publishing2024-03-22
  • Edition number1
Related
  • Material mainGlass
  • Material secondaryAluminium
  • Designed inLithuania
  • Manufactured inLithuania
Classification
  • BIMobject CategoryWindows - Roof Windows
  • IFC classificationWindow
  • ETIM CodeEC003112
  • ETIM NameSkylight
  • Uniclass 2015 CodePr_30_59_98_03
  • Uniclass 2015 DescriptionAluminium frame roof window units
  • CSI MasterFormat 2014 Code08 60 00
  • CSI MasterFormat 2014 TitleRoof Windows and Skylights
  • OmniClass Number23-17 13 23
  • OmniClass TitleRoof Windows

Region availability

Europe
Ireland
Isle of Man
United Kingdom