Wasco introduces its revolutionary new EcoSky series, a green, glare-free unit that provides high quality diffused light with SHGC as low as .34 and a high VLT for maximum usable LUX delivery. The EcoSky3 model features Satin Sky Glazing with a Lumira Aerogel panel offering 3x times the thermal performance of the leading competitor with excellent visible light transmission.
Lumira® Aerogel provides superior insulating capabilities. Made of a dry silica particulate, Lumira® Aerogel is completely recyclable, eco-friendly, noncombustible and Cradle-to-Cradle certified. It is a lightweight insulation and daylighting solution that repels water, retains its properties under compression and can enhance design options and aesthetics, providing beautifully diffused full-spectrum daylight inside the building.
Wasco – Part of VELUX offers a revolutionary supper efficient EcoSky series domed skylight, a green, glare-free unit that provides high quality diffused light with SHGC as low as .31 and a high VLT for maximum usable LUX delivery. The EcoSky model features Satin Sky Glazing with a Lumira Aerogel panel offering 3x times the thermal performance of the leading competitor with excellent visible light transmission.
Our Acrylite® Satin Sky glazing is an innovative acrylic sheet that is a powerful sun reflector which greatly reduces solar heat gain, making it ideal for both hot and cold climates. Satin Sky is impact modified, infrared blocking, light diffusing, and 100% haze white.
By adapting nano technology, Lumira Aerogel is able to provide a tremendous thermal insulator that is also environmentally sound. Lumira Aerogel works so well because of what it does on a nano-scale — it permanently stops convective and conductive thermal transfer without an appreciable drop in light transmission.
Key Benefits:
Available in
Curb Mount
Deck Mount
At Wasco Skylights and VELUX, we are dedicated to providing our customers with energy efficient skylights in a wide variety of colors and styles. Our commercial and home daylighting solutions help you save on energy costs for your home or business, while brightening the environment with plenty of natural light. In addition to providing environmental benefits, our products are designed to improve the aesthetics of any building and add a stunning design element to your home, office, or where you work and play.
Our skylights are available in many styles, which allow our customers to easily find the right skylight for a flat or pitched roof. Some of the features offered in various pyramid and plastic dome skylight designs include hurricane resistant glass, motorized venting systems, temperature controls, rain sensors, and cluster capabilities to fill a large space with drama and daylight. These features ensure that our skylights not only provide beautifully diffused light but also contribute to energy efficiency and safety.
Region availability
| Oceania | North America | South America |
|---|---|---|
American Samoa | Canada | Chile |
Cook Islands | Mexico | |
Federated States of Micronesia | United States | |
Fiji | ||
French Polynesia | ||
Guam | ||
Kiribati | ||
Marshall Islands | ||
Nauru | ||
New Caledonia | ||
New Zealand | ||
Niue | ||
Norfolk Island | ||
Northern Mariana Islands | ||
Palau | ||
Pitcairn Islands | ||
Samoa | ||
Solomon Islands | ||
Timor-Leste | ||
Tokelau | ||
Tonga | ||
Tuvalu | ||
United States Minor Outlying Islands | ||
Vanuatu | ||
Wallis and Futuna |