Publish your products
CERAPLUS SAFE THERMOSTATIC SHOWER MIXER EXPOSED CHROME 150MM
CERAPLUS SAFE THERMOSTATIC SHOWER MIXER EXPOSED CHROME 150MM
    Venlo

    CERAPLUS SAFE THERMOSTATIC SHOWER MIXER EXPOSED CHROME 150MM

    CERAPLUS SAFE THERMOSTATIC SHOWER MIXER EXPOSED CHROME 150MM

    Specification
    • Shower thermostat DN 15. Center to center 150 mm. check valve. Suitable for thermal disinfection. Metal handle with permanent red/blue marking. cool body. Thermostatic wash cartridge. Mixing cartridge with ceramic discs. Temperature setting with additional temperature limitation (child safety). Exclusive S-couplings and rosettes. Sound level according to standard DIN 4109, Group 1.

    Technical specification
    • Unique ref.A5546
    • Product familyCERAPLUS SAFE
    • Product groupTaps & Mixers
    • TypeObject (single object)
    • Date of publishing2017-05-15
    • Edition number1
    • Height (mm)57
    • Width (mm)298
    • Depth (mm)79
    Related
    • Material mainBrass
    • Weight Net (Kg)2.33
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_81
    • Uniclass 2015 DescriptionShower thermostatic water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Region availability

    Europe
    Netherlands
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit