Publish your products
Brisa 4630 floor single UL
Brisa 4630 floor single UL
    Vibia

    Brisa 4630 floor single UL

    Brisa is a fitted outdoor lamp that is revolving and adjustable. It is ideal for illuminating garden spaces and paths. Designed by Liévore, Altherr, Molina, it is available in two finishes: khaki lacquer or matte oxide.
    Specification
    • Visit the Vibia product page for complete technical information, available finishes and control options.
    Technical specification
    • Unique ref.vibia-brisa-4630_ul-certificate
    • Product familyLuminaries for External Lighting
    • Product groupBrisa
    • TypeObject (single object)
    • Date of publishing2022-05-31
    • Edition number1
    • Height (inches)46.86
    • Width (inches)5.12
    • Depth (inches)5.12
    Related
    • Material mainSteel
    • Material secondaryAluminium
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Lbs)4.41
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Puerto Rico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit