Publish your products
Flat 5915 ceiling single M UL
Flat 5915 ceiling single M UL
    Vibia

    Flat 5915 ceiling single M UL

    Flat lamps are a creation from the designer Ichiro Iwasaki. The discs of light descend from the ceiling to form a pendant, where the planes of reflected light blend in with the architecture. All the models in the Flat collection incorporate LED lighting and are available in a range of neutral color tones.
    Specification
    • Visit the Vibia product page for complete technical information, available finishes and control options.
    Technical specification
    • Unique ref.vibia-flat-5915_ul-certificate
    • Product familyLuminaries for Internal Lighting
    • Product groupFlat
    • TypeObject (single object)
    • Date of publishing2022-05-31
    • Edition number1
    • Height (inches)11.42
    • Width (inches)21.66
    • Depth (inches)21.66
    Related
    • Material mainAluminium
    • Material secondarySteel
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Lbs)10.43
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Puerto Rico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit