Publish your products
Halo Jewel 2350 Design by Martin Azua
Vibia

Halo Jewel 2350 Design by Martin Azua

The Halo Jewel hanging lamps, configuration featuring circular piece, is a Martín Azúa design. The Halo Jewel collection presents light as a precious element that is expressed in lightweight structures suspended in space.
Specification
  • Light Source 1 x LED STRIP 24V 23W. LED 3000 K. CRI >80. 2274 lm. 98.8 lm/W. Driver Constant Voltage 24V. 120-277V. 50/60Hz. Dimming: 0-10V. Materials Diffuser: Methacrylate. LED support: Aluminum. Pendant structure: Steel. Canopy: Steel.
Technical specification
  • Unique ref.vibia-halo-jewel-2350_ul-certificate
  • Product familyLuminaries for Internal Lighting
  • Product groupPendant Lamps
  • TypeObject (single object)
  • Date of publishing2021-10-18
  • Edition number1
  • Width (inches)22.25
  • Depth (inches)22.25
Related
  • Material mainAcrylic
  • Material secondaryAluminium
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Lbs)8.81
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Puerto Rico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit