Publish your products
Halo Wall 2361 Design by Martin Azua
Vibia

Halo Wall 2361 Design by Martin Azua

Wall sconce. The light rods, anchored to an aluminum profile are arranged around a central perpendicular axis, in parallel or angled. The modular character allows for large interconnected lights murals to be configured.
Specification
  • Visit the Vibia product page for complete technical information, available finishes and control options.
Technical specification
  • Unique ref.vibia-halo-wall-2361_ul-certificate
  • Product familyLuminaries for Internal Lighting
  • Product groupWall Fixture
  • TypeObject (single object)
  • Date of publishing2021-10-18
  • Edition number1
  • Height (inches)40.25
  • Width (inches)83.25
  • Depth (inches)2.5
Related
  • Material mainAcrylic
  • Material secondaryAluminium
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Lbs)11.89
Classification
  • BIMobject CategoryLighting - Wall Mounted
  • IFC classificationLight Fixture
  • ETIM CodeEC002892
  • ETIM NameCeiling-/wall luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_46
  • Uniclass 2015 DescriptionLight-emitting diode (LED) luminaires
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Puerto Rico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit