Publish your products
NORTH 5635 Design by Arik Levy
Vibia

NORTH 5635 Design by Arik Levy

4.2 out of 5 stars4.2(5 reviews)
North Wall lamp, designed by Arik Levy. A carbon fiber rod with hanging shade comes from the base of the fixture attached to the wall. Contains electronic control push-button dimming and a LED light source. The wall version may be connected with or without a plug.
Technical specification
  • Unique ref.vibia-north-5635_ul-certificate
  • Product familyLuminaries for Internal Lighting
  • Product groupWall Lamps
  • TypeObject (single object)
  • Date of publishing2020-12-30
  • Edition number1
  • Height (inches)69
  • Width (inches)98.5
  • Depth (inches)51.25
Related
  • Material mainSteel
  • Material secondaryAluminium
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Lbs)16.09
Classification
  • BIMobject CategoryLighting - Wall Mounted
  • IFC classificationLight Fixture
  • ETIM CodeEC002892
  • ETIM NameCeiling-/wall luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_46
  • Uniclass 2015 DescriptionLight-emitting diode (LED) luminaires
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Puerto Rico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit