Publish your products
NORTH 5666 Design by Arik Levy
Vibia

NORTH 5666 Design by Arik Levy

North floor-pendant is recognized for its reinvention of the floor and pendant light category. Light is allowed where it's required from the counterweight placed on the ground that guides the electrical steel cable and suspended rod to any angle.
Technical specification
  • Unique ref.vibia-north-5666_ul-certificate
  • Product familyLuminaries for Internal Lighting
  • Product groupFloor Lamps
  • TypeObject (single object)
  • Date of publishing2020-12-30
  • Edition number1
  • Depth (inches)6.25
Related
  • Material mainSteel
  • Material secondaryAluminium
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Lbs)8.93
Classification
  • BIMobject CategoryLighting - Other
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Puerto Rico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit