Publish your products
Stainless Steel Type 304/316 Reducing Tee - No. 425 SS
Victaulic
Archived

Stainless Steel Type 304/316 Reducing Tee - No. 425 SS

Grooved stainless steel fittings are offered in Type 304/316 stainless steel and provided with grooves for easy installation.

The No. 425 SS Reducing Tee is available for Schedule 10S wall thicknesses, and the No. 425H SS Reducing Tee is available for Schedule 40S.

Victaulic offers a variety of stainless steel fittings in types 304L and 316L stainless steel, ranging in size from ¾ to 12"/20 to 300mm. Standard offerings in stainless steel fittings include Schedule 10S and 40S wall thicknesses, with Schedule 5S fittings also available by contacting Victaulic. Schedule 5S dimensions are equal to those of Schedule 10S, though weights are different. Please contact Victaulic for more information about Schedule 5S weights.

Pressure ratings for stainless steel fittings are equivalent to the pressure rating of the coupling when installed on stainless steel pipe of equal wall thickness. Pressure ratings for ductile iron couplings approved for use on stainless steel pipe can be found in document 17.09.

In order to achieve Victaulic specified product performance, the proper Victaulic roll grooving tool and corresponding Victaulic roll set must be selected. When roll grooving ANSI Schedule 5S or 10S Type 304L or 316L stainless steel, a Victaulic manufactured RX roll set is required. Review document 17.01 for more details.

For specific details regarding ANSI/NSF 61 Certification for cold (+86°F/+30°C) and hot (180°F/82°C) potable water service for the stainless steel fittings described in this document, please visit www.nsf.org.
Technical specification
  • Unique ref.victaulic-no_425
  • Product familyPiping Methods
  • Product groupPipework Fittings
  • TypeObject (single object)
  • Date of publishing2013-09-04
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • CSI MasterFormat 2014 Code40 79 66
  • CSI MasterFormat 2014 TitleInstrument Valve Manifolds, Valves, and Fittings
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit