Publish your products
Style 107H QuickVic® Rigid Coupling
Victaulic
Archived

Style 107H QuickVic® Rigid Coupling

QuickVic couplings are assembled onto pipe without disassembling the bolts, nuts and housings. This patented installation-ready design reduces material handling and speeds installation. The rigid design of the coupling meets industry standards for support and hanging requirements. Working pressures shown are based on standard wall carbon steel pipe roll or cut grooved in accordance with Victaulic specifications.

Learn more about Victaulic patented "Installation-Ready" Technology

The patented Style 107H rigid coupling joins 2 - 8"/50 - 200 mm standard roll grooved and cut grooved steel pipe.* The joint is assembled without disassembling the bolts, nuts, gasket and housings. The Style 107H coupling requires lubrication only be applied to the sealing lips of the gasket before sliding the coupling on pipe grooved to Victaulic specifications. Refer to Victaulic Field Installation Instructions for required steps.

The Style 107H provides rigidity with its angle bolt pad design and accommodates pressures ranging from full vacuum (29.9 in Hg/760 mm Hg) up to 750 psi/5170 kPa. The coupling’s maximum pressure rating will depend on the diameter and wall thichkness of the pipe.

The Style 107H is rigid and does not accommodate expansion, contraction or angular deflection. Support and hanging requirements correspond to ASME B31.1 Power Piping Code and ASME B31.9 Building Services Piping Code.

* Sizes 2 - 4"/50 - 100 mm may be used to join 304/304L and 316/316L Schedule 10 stainless steel pipe from full vacuum (29.9 in Hg/760 mm Hg) to a maximum rated working pressure of 300 psi/2065 kPa.
Technical specification
  • Unique ref.victaulic-style107h
  • Product familyPiping Methods
  • Product groupPipework Fittings
  • TypeObject (single object)
  • Date of publishing2012-12-17
  • Edition number1
Related
  • Material mainCarbon Steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodePr_20_29_31_08
  • Uniclass 2015 DescriptionBolted joint connectors
  • CSI MasterFormat 2014 Code40 79 66
  • CSI MasterFormat 2014 TitleInstrument Valve Manifolds, Valves, and Fittings
  • OmniClass Number23-27 49 00
  • OmniClass TitlePipe Couplings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit