Publish your products
LDE163G-182 163” Full HD Direct View LED Display
ViewSonic

LDE163G-182 163” Full HD Direct View LED Display

The ViewSonic LDE163G-182 is a 163“ accessible All-in-One LED display designed to deliver impressive visual clarity and dependable performance for corporate, educational, and public settings. A pre-built control box simplifies installation and helps achieve a lighter, more integrated build. The lighter design and slim 52 mm profile make wall mounting easier, while the 99% screen-to-body ratio creates a sleek, bezel-free look that blends seamlessly into modern interiors. Durable Glue-on-Board (GOB) surface protection resists impact, dust, and moisture, achieving IP54 and IK06 ratings for long-lasting reliability in high-traffic areas. The OS architecture restricts access to apps, network connectivity, and user storage to ensure simplified, secure operation and a reliable plug-and-play experience. Q-SYS-certified compatibility enables seamless integration with control systems for unified AV management and smoother workflows, and HDMI CEC support allows automatic power and device synchronization for simplified operation. With 600 nits of brightness and a 6,500:1 contrast ratio, the LDE series delivers vivid, high-impact visuals for meetings, lectures, and presentations.

Key Features

  • Innovative All-in-One integration with pre-built control box for effortless installation
  • Accessible LED solution combining performance and reliability
  • GOB surface protection resists impact, dust, and moisture for lasting reliability
  • Easy full-front maintenance with hot-swappable LED modules
  • Simplified OS architecture for a true plug-and-play operating experience
Specification
  • Screen Size: 163"

    Display Area (mm): 3600 (H) x 2025(V)

    Native Resolution: 1920x1080

    Panel Technology: Direct view LED

    LED Package Type: SMD 3 in 1 (GOB)

    Bonding Wire: Copper

    Pixel Pitch (mm): 1.88

    Brightness (max.): 600 nits (100 levels adjustable)

    Contrast Ratio (typ.): 6500:1

    Color Temperature: 3000K-10000K

    Orientation: Landscape

    Viewing Angles (typ.): H = 170, V = 170

    LED Lifetime (typ.): 100,000 Hours

    Embedded OS: Simplified OS

    Resolution Support: VGA(640 x 480) to 4K(3840 x 2160@60hz)

    HDTV Compatibility: 480p, 576p, 720p, 1080p, 2160p

    Horizontal Frequency: 31K-94kHz

    Vertical Scan Rate: 56-85Hz

Technical specification
  • Unique ref.LDE163G-182-full-hd-dvled-display
  • Product familyDisplays
  • Product groupDirect View LED Displays
  • TypeObject (single object)
  • Date of publishing2026-01-07
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Visual - TVs
  • IFC classificationObject
  • Uniclass 2015 CodePr_75_75_15_24
  • Uniclass 2015 DescriptionDisplay screen monitors
  • CSI MasterFormat 2014 Code27 41 13
  • CSI MasterFormat 2014 TitleArchitecturally Integrated Audio-Video Equipment
  • OmniClass Number23-37 19 13
  • OmniClass TitleLiquid Crystal Display (LCD) Video Monitors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States