Publish your products
CDE105UW - 105” 5K Presentation Display
CDE105UW - 105” 5K Presentation Display
CDE105UW - 105” 5K Presentation Display
    ViewSonic

    CDE105UW - 105” 5K Presentation Display

    The CDE105UW is an ultrawide 105” digital display delivering stunning image performance with 5K resolution. Designed for both corporate and commercial use, it features a 21:9 aspect ratio, providing 33% more screen real estate than a comparable 16:9 display, making it ideal for Microsoft Teams Rooms and Front Row Mode. Powered by an octa-core SoC running Android 13, the CDE105UW enables seamless multitasking with a USB-C port that delivers 100W and multiple wireless content sharing options. It also supports daisy chaining and comes pre-installed with ViewSonic Manager, a centralized platform that streamlines corporate communication and enhances operational efficiency.

    Specification
      • Ultrawide 105" display with 5K resolution for immersive, crystal-clear visuals
      • Reliable commercial-grade display ensures smooth multimedia playback 24/7.
      • 21:9 aspect ratio optimized for Microsoft Teams Rooms Front Row mode.
      • Ultra-slim bezel for sleek, contemporary aesthetic
      • Portrait layout capability for versatile and high-impact digital signage.


    Technical specification
    • Unique ref.viewsonic-cde105uw
    • Product familyUltra Wide Displays
    • Product groupIFPUW
    • TypeObject (single object)
    • Date of publishing2025-02-24
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual - TVs
    • Uniclass 2015 CodePr_40_30_25_23
    • Uniclass 2015 DescriptionDisplay screens
    • CSI MasterFormat 2014 Code10 11 00
    • CSI MasterFormat 2014 TitleVisual Display Units
    • OmniClass Number23-19 11 25
    • OmniClass TitleDisplay Screens

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States