Publish your products
LDM163-182 163” All-in-One Direct View LED Display
LDM163-182 163” All-in-One Direct View LED Display
LDM163-182 163” All-in-One Direct View LED Display
LDM163-182 163” All-in-One Direct View LED Display
LDM163-182 163” All-in-One Direct View LED Display
LDM163-182 163” All-in-One Direct View LED Display
LDM163-182 163” All-in-One Direct View LED Display
LDM163-182 163” All-in-One Direct View LED Display
LDM163-182 163” All-in-One Direct View LED Display
LDM163-182 163” All-in-One Direct View LED Display
    ViewSonic

    LDM163-182 163” All-in-One Direct View LED Display

    The ViewSonic® LDM163-182 is an innovative All-in-One Direct View LED display. With a huge 163” screen size, the LDM163-182 is built to impress as a centerpiece in any higher education auditorium or lecture hall, as well as in corporate conference rooms, boardrooms and lobbies. This display boasts immersive and stunning visuals thanks to Full HD resolution that pairs perfectly with an impressive 600-nit high brightness. This ensures content and messages are always easy to see, even in brightly lit environments. A sleek design and innovative detachable control box delivers a 99% screen-to-body ratio, allowing the display to seamlessly blend into any space while keeping the controls conveniently accessible. Plus, a Glue-on-Board (GOB) LED surface treatment delivers an IP54 rating for enhanced protection from collisions, dust and moisture. With seamless installation, 24/7 reliability, and purposefully designed features for high-impact messaging and digital signage applications, this display sets a new standard for visual excellence at an unbeatable value.

    Specification
    • Screen Size: 163"
      Display Area (mm): 3600 (H) × 2025 (V)
      Native Resolution: 1920x1080
      Panel Technology: Direct view LED
      LED Package Type: SMD 3 in 1 (GOB)
      Bonding Wire: Copper
      Pixel Pitch (mm): 1.875
      Brightness (max.): 600 nits (100 levels adjustable)
      Contrast Ratio (typ.): 6500:1
      Orientation: Landscape
      Viewing Angles (typ.): H = 170, V = 170
      LED Lifetime (typ.): 100,000 Hours
      Local Storage: Total 32GB
      (26GB available storage)
      Embedded OS: Android 9.0
      Resolution Support: VGA(640 x 480) to 4K(3840 x 2160@60hz)
      HDTV Compatibility: 480p, 576p, 720p, 1080p, 2160p
      Horizontal Frequency: 31K-94kHz
      Vertical Scan Rate: 56-85Hz

    Technical specification
    • Unique ref.viewsonic-ldm163-182-all-in-one-direct-view-led-display
    • Product familyDisplays
    • Product groupDirect View LED Displays
    • TypeObject (single object)
    • Date of publishing2025-09-26
    • Edition number1
    Related
    • Designed inTaiwan
    • Manufactured inChina
    Classification
    • BIMobject CategoryElectronics - Visual - TVs
    • IFC classificationObject
    • Uniclass 2015 CodePr_75_75_15_24
    • Uniclass 2015 DescriptionDisplay screen monitors
    • CSI MasterFormat 2014 Code27 41 13
    • CSI MasterFormat 2014 TitleArchitecturally Integrated Audio-Video Equipment
    • OmniClass Number23-37 19 13
    • OmniClass TitleLiquid Crystal Display (LCD) Video Monitors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States