Publish your products
ViewSonic® CDM5500T Commercial Display
ViewSonic
Archived

ViewSonic® CDM5500T Commercial Display

Content deployment, interactivity, and messaging couldn’t be easier than with the ViewSonic® CDM5500T. Featuring a 10-point touchscreen and internal media player, this commercial display gives you everything you need for easy interactive digital signage – right out of the box. Loaded with a powerful, high-performance processor and 16GB of storage (upgradeable to 32GB), the built-in media player ensures hours upon hours of smooth, high-definition multimedia content delivery. The CDM5500T also features built-in LAN / WiFi for easy connection to the internet for content delivery. Additional commercial features include an internal scheduler, tiling for video wall applications, and commercial construction for reliable messaging 24 hours a day, 7 days a week.
Specification
  • Display:
    Display Size (in.): 55 Viewable Area (in.): 54.6 Orientation: Landscape / Portrait Light Source: ELED Resolution: 1920 x 1080 Aspect Ratio: 16:9 Static Contrast Ratio: 1,100:1 Backlight Life (Hours): 50,000 Brightness: 450 cd/m2 Response Time (Typical GTG): 12ms Viewing Angles: 178º horizontal, 178º vertical Panel Surface: 3H Anti-glare, hard-coating Operation Rating: 24/7 

    Networking:
    Ethernet LAN: 10/100 BASE-T Wifi: 802.11 b/g/n 

    Embedded Player:
    Android Version: 4.4.4 CPU: Quad core A9 CPU - RK3188 Memory: 2GB Storage: 16GB Interface: OSD / Remote Control 

    Audio:
    Internal Speakers: 10W (x2) Connector:
    HDMI 1.4(2), DVI-I(1), DVI-I Out(1), Display Port(1), Display Port Out(1), 3.5mm Audio In(1), 3.5mm Audio Out(1), Speaker Out(2), USB 2.0(2), RS232 Out(1), Ethernet LAN (RJ45)(1) Power:
    Voltage: 100-240 VAC Consumption (max): 130W Consumption (typical): 75W Stand-by: <.5W Controls:
    On Screen Display: Input, Volume, Backlight, Audio, Screen, Display, Adjust Remote Control: Volume, Channel, Source, Mute, Back, Input, Menu Operating Conditions:
    Temperature: 41-104º F (5 - 40º C) Humidity (non-condensing): 10-90% Touch:
    Touch Technology: Infrared Touch Points: 10-Point Touch Weight (metric):
    Net (kg): 35.1 Net Without Stand (kg): 31 Gross (kg): 39.6 Weight (imperial):
    Net (lbs): 77.3 Net Without Stand (lbs): 68.3 Gross (lbs): 87.3 

    Dimensions (metric) (WxHxD):
    Packaging (mm): 1448 x 952 x 223 Physical (mm): 1271 x 809 x 400 Dimensions (imperial) (WxHxD):
    Packaging (in.): 54.0 x 37.4 x 8.7 Physical (in.): 50 x 29.2 x 3.6 Mount:
    VESA Compatible: 400 x 400 mm Screw Size: M6 Screw Length (mm): 10

     General:
    Warranty: Three-year limited warranty on parts, labor and backlight Recycle/Disposal: Please dispose of in accordance with local, state or federal laws. PACKAGE CONTENTS: CDM5500T, Remote control, User Manual, Quick Start Guide, power cables, RS232 cable, IR sensor cable, RS232 daisy chain cable Regulations: UL/cUL, FCC, Energy Star 7.0, UL-MX-CoC, Mexico Energy UPC: 766907898316

     Accessories:
    CD-EW-55-01, CD-EW-55-02, LB-STND-005-3, NMP012, NMP250-WL, NMP250-WU, NMP520-W, NMP620-P10, NMP620-P10X, STND-044, STND-052, SW-071, SW-071-1, SW-071-2, SW-072, SW-072-2, SW-073, SW-073-2, SW-074, SW-074-2, SW-075-2, SW-090, SW-091, SW-092, SW-093, SW-094, SW-095, SW-096, VC10, VC10-S, VCB10, WMK-051, WMK-054, sw-014, sw-015

Technical specification
  • Unique ref.viewsonic_cdm5500t
  • Product familyElectronics
  • Product groupCommercial Displays
  • TypeObject (single object)
  • Date of publishing2018-12-13
  • Edition number1
  • Height (inches)29.2
  • Width (inches)50
  • Depth (inches)3.6
Related
  • Designed inTaiwan
  • Manufactured inChina
  • Weight Net (Lbs)77.3
Classification
  • BIMobject CategoryElectronics - Visual - TVs
  • IFC classificationObject
  • Uniclass 2015 CodePr_75_75_15_24
  • Uniclass 2015 DescriptionDisplay screen monitors
  • CSI MasterFormat 2014 Code27 41 13
  • CSI MasterFormat 2014 TitleArchitecturally Integrated Audio-Video Equipment
  • OmniClass Number23-37 19 13
  • OmniClass TitleLiquid Crystal Display (LCD) Video Monitors
  • CSI UniFormat II CodeE
  • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit