Publish your products
LDM136-151C 136” All-in-One Direct View LED Display
LDM136-151C 136” All-in-One Direct View LED Display
    ViewSonic

    LDM136-151C 136” All-in-One Direct View LED Display

    The ViewSonic LDM136-151C is a 136" enterprise-class All-in-One LED Display designed to elevate visual performance for business presentations, corporate communications, and collaborative environments. Featuring Full HD (1080p) resolution, 600 nits of brightness, a 10,000:1 contrast ratio, and dual 30W speakers, it delivers sharp visuals, vibrant color, and powerful sound for impactful presentations. Ideal for mid to large conference rooms, C-level boardrooms, and corporate lobbies, the display is built with Chip-on-Board (COB) technology for enhanced durability against impact, dust, and moisture, achieving IP54 and IK08 protection ratings. All-in-One integration simplifies installation by combining power, control, image stitching, and display, allowing two people to complete setup in under two hours. A 31mm ultra-slim profile and near bezel-free design create a premium aesthetic that complements any professional space. Powered by a common cathode LED design and smart driving ICs, the display reduces power consumption while supporting long-term energy efficiency. Designed for seamless collaboration, it features PIP/PBP screen-split modes, LAN control, and optional wireless content sharing via ViewShare (sold separately) and AirSync—making it a smart, future-ready LED video wall solution for corporate and educational environments.

    Key Features

    • Expansive 136-inch display with 600 nits brightness and dual 30W speakers delivers vivid visuals and powerful sound for any space
    • Advanced COB technology ensures enhanced durability with water, dust, and impact resistance—ideal for high-traffic professional spaces
    • All-in-One integration simplifies installation by combining power, control, image stitching, and display 
    • Energy-efficient design with common cathode LEDs and smart ICs reduces power consumption and supports sustainable operation
    • Smart collaboration tools include PIP/PBP screen-split modes, LAN control, and wireless content sharing via ViewShare and AirSync

    Specification
    • SPECIFICATION

      Screen Size: 136"

      Display Area (mm): 3000 (H) x 1687.5(V)

      Native Resolution: 1920x1080

      Panel Technology: Direct view LED

      LED Package Type: Flip Chip COB

      Pixel Pitch (mm): 1.56

      Brightness (max.): 600 nits (100 levels adjustable)

      Contrast Ratio (typ.): 10000:1

      Color Temperature: 3000K -10000K

      Orientation: Landscape

      Viewing Angles (typ.): H = 170, V = 170

      LED Lifetime (typ.): 100,000 Hours

      Local Storage: Total 32GB

      (26GB available storage)

      Embedded OS: Android 9.0

      Resolution Support: VGA(640 x 480) to 4K(3840 x 2160@60hz)

      HDTV Compatibility: 480p, 576p, 720p, 1080p, 2160p

      Horizontal Frequency: 31K-94kHz

      Vertical Scan Rate: 56-85Hz

      INPUT

      HDMI: 4

      (HDMI 2.0/HDCP 2.2)

      (internal x3, external x1)

      USB Type A: 3

      (USB3.0 x1, USB2.0 x2)

      RJ45 Input: 3

      (internet x2, control x1)

      IR in (3.5mm): 1

      Wi-Fi Input: 2.4G/5G Hz

      USB Type C: 1

      (data only)

      OUTPUT

      HDMI out: 1

      (HDMI 2.0/HDCP 2.2)

      (internal x1)

      Speaker: 30Wx2

      Audio out (3.5mm): 2

      S/PDIF: 1

      USB Type A (Power): Shared with USB A input

      (USB 3.0 5V/0.9A x1, USB 2.0 5V/0.5A x1, USB 2.0 5V/2A x1)

      USB Type C (Power): Shared with USB Type C input

      (5V/1A x1)

      CONTROL

      RJ45 (LAN control): 1(shared with internet)

      USB Type A (Services): 1(shared with USB A input)

      RS232 (DB 9-pin female): 1

      IR Receiver: 1

      OTHERS

      Power Supply Voltage: 100-240V ~ 50/60Hz

      (vary by country)

      Power Consumption (W/unit): 400W (typ), 1095W (max) < 0.5W (Hibernate)

      Operating Temperature: 0~40℃

      Total LED Module Quantity: 200

      Ingress Protection Rating: IP54(Front)

      Impact Protection Rating: IK08(Front)

      Net Weight: 372.58 lbs

      (169 kg)

      Gross Weight: 599.66 lbs

      (272kg)

      Product Dimensions (WxHxD): 118.58 x 72.22 x 1.61 inches

      (3012 x 1834.5 x 41mm)

      Product Dimensions (WxHxD) with wall mount: 118.58 x 72.22 x 2.35 inches

      (3012 x 1834.5 x 59.8mm)

      Packing Dimensions (WxHxD): 77.95 x 40.16 x 48.03 inches

      (1980 x 1020 x 1220mm)

      STANDARD ACCESSORIES

      Power Cord: 1

      LAN Cable (Cat 5E): 1

      IR Extender Cable: 1

      Remote Control: 1

      Installation Guide: 1

      Wall Mount: 1

      Spare Parts: LED module x14

      2 in 1 hub board x1

      Receiving board x1

      Maintenance Tool: LD-MK-004 x1

      LD-MK-006 x1

      OPTIONAL ACCESSORIES

      Maintenance Tool: LD-MK-004

      LD-MK-006

      Floor Stand: LD-STND-009

    Technical specification
    • Unique ref.viewsonic_ldm136-151c-all-in-one-direct-view-led-display
    • Product familyDisplays
    • Product groupDirect View LED Displays
    • TypeObject (single object)
    • Date of publishing2026-03-10
    • Edition number1
    • Height (inches)71.1
    • Width (inches)118.9
    • Depth (inches)1.4
    Related
    • Designed inTaiwan
    • Manufactured inChina
    • Weight Net (Lbs)77.3
    Classification
    • BIMobject CategoryElectronics - Visual - TVs
    • IFC classificationObject
    • Uniclass 2015 CodePr_75_75_15_24
    • Uniclass 2015 DescriptionDisplay screen monitors
    • CSI MasterFormat 2014 Code27 41 13
    • CSI MasterFormat 2014 TitleArchitecturally Integrated Audio-Video Equipment
    • OmniClass Number23-37 19 13
    • OmniClass TitleLiquid Crystal Display (LCD) Video Monitors
    • CSI UniFormat II CodeE
    • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States