Publish your products
VK552 - Standard Response Fusible Link Upright Intermediate Level In-Rack Sprinkler (K5.6)
Archived

VK552 - Standard Response Fusible Link Upright Intermediate Level In-Rack Sprinkler (K5.6)

Viking Intermediate Level In-Rack Sprinklers consist of a water shield installed on specifically listed and/or approved frame style standard and quick response sprinklers equipped with glass bulbs or fusible elements. They are available in both upright and pendent styles with or without sprinkler guards.
Specification
  • K-Factor: K5.6 (80)

    Manufacturer: Viking

    Page: F_012498

    Part Number: 12986,18263,18268,18253,12978,12281,18257,12279,18275,12987,18264,07961,12972,18254,12979,12282,18258,08377,12275,18274

    VK Number: VK552

    Additional Information: NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

    Max Pressure: None

    Response Type: Standard

    Occupancy Type: Storage (In-Rack)

    Thread Size: None

    Min Spacing: None

    Max Spacing: None

Technical specification
  • Unique ref.vk552-standard-response-upright-sprinkler-k56
  • Product familyViking Fire Sprinklers
  • Product groupViking - Storage - In-Rack / Upright
  • TypeObject (single object)
  • Date of publishing2021-01-25
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFire Products - Sprinkler Systems
  • ETIM CodeEC011371
  • ETIM NameSpray sprinkler
  • UNSPSC nameFire sprinkler heads
  • UNSPSC code46191610
  • Uniclass 2015 CodePr_70_55_97_84
  • Uniclass 2015 DescriptionSprinkler heads
  • CSI MasterFormat 2014 Code21 13 00
  • CSI MasterFormat 2014 TitleFire-Suppression Sprinkler Systems
  • OmniClass Number23-29 33 11 13
  • OmniClass TitleUpright Sprinkler Heads
  • CSI UniFormat II CodeD4010
  • CSI UniFormat II TitleSprinklers
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit