Publish your products
Villa Kultur - Side hung triple window
Villa Kultur - Side hung triple window
Villa Kultur - Side hung triple window

    Villa Kultur - Side hung triple window

    A tripple side-hung window with classic hinges and traditional retro profile. Double energy glazing and a frame made of finger-jointed, knot-free impregnated pine are covered with an external aluminum cladding.

    Specification
      • Frame: Finger-jointed knot-free impregnated pine
        Common profile on internal frame and sash
      • Colour Internal: NCS-S 0502-Y (White) Gloss 25
      • Color External: NCS-S 0502-Y (White) Gloss 30
      • Glass: 3-glass double energy + argon + warm edge (white)
      • U-Value: 1.1
      • G-Value: 53%
      • LT-Value: 74%
      • Hardware: Window hooks and ventilation fittings in old-fashioned style
      • Hinges: Electrogalvanized steel (white painted)
      • Glazing strip: Part of the aluminum cladding construction
      • Frame screw: Pre-drilled 14 mm (Frame screw not included)
      • Frame depth: 115mm
      • Frame outer dimensions: Module dimensions minus 20mm
      • Rubber strip around glass cassette: Black
    Technical specification
    • Unique ref.side-hung-triple-window
    • TypeObject (single object)
    • Date of publishing2026-03-11
    • Edition number1
    • Depth (mm)115
    Related
    • Material mainGlass
    • Material secondaryWood
    • Designed inSweden
    • Manufactured inLatvia
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows

    Region availability

    Europe
    Sweden