Publish your products
10' Belt RETRACTA-BELT® Magnetic Stanchion
10' Belt RETRACTA-BELT® Magnetic Stanchion
10' Belt RETRACTA-BELT® Magnetic Stanchion
10' Belt RETRACTA-BELT® Magnetic Stanchion
10' Belt RETRACTA-BELT® Magnetic Stanchion
10' Belt RETRACTA-BELT® Magnetic Stanchion

    10' Belt RETRACTA-BELT® Magnetic Stanchion

    This tried-and-true 300-Series RETRACTA-BELT, Premium Retractable belt stanchion post will truly outperform any competitor’s retractable belt product. Our most popular stanchion is fully customizable to suit your requirements, making it ideal for almost any application. With superior features coming standard and our industry-leading Ten Year Warranty, these are the safest, most reliable Premium Retractable belt stanchion posts on the market.


    FEATURES

    High-impact polycarbonate material greatly increases durability for a long life.

    10’ long belts are made from thick and durable polyester and are available as single (Model 300) or dual lines (Model 300D) for our premium retractable belt stanchions.

    E-Z Back braking system creates the safest post on the market. Patent-pending rotary damper technology ensures a safe, controlled retraction of the belt at ANY length.

    Universal belt end works with nearly every stanchion on the market and locks to prevent accidental release of the belt.


    DESIGN OPTIONS
    Choose any belt color from our 25 options in stock, or add your own branding or message with dye sub or silk screen printing to enhance our Premium Retractable Belt Stanchions.

    Choose between 13 stock and specialty post finishes, or from 200+ RAL Powder Coat colors to match your décor. Several finishes can be modified for outdoor use.

    6 Base Styles Available:

    1. Portable Sloped Base features EVERstraight® Technology, has molded, rubberized floor protectors and can be shipped Knocked-Down to save you money. Posts assemble by hand easily-no tools required for our Premium Retractable belt stanchions.
      Upgrade features include:

      -30lb Heavy Baseweight for added stability.
      -RETRACTA-WHEEL for easier transportation.
      -Weather-Protect coatings for inclement, non-submergible weather applications, or ULTRA Weather-Protect for coastal applications.
    2. RECYCLED-RUBBER Utility Bases are designed to withstand the elements and keep posts straight.
    3. MINI-SOCKET® Base Mount offers the most floor space for your queue with the smallest footprint possible.
    4. REMOVABLE Base Mount is the traditional choice for permanent socket/removable posts.
    5. MAGNETIC Base Mount is the only semi-permanent base mount that does not require drilling into your floors.
    6. FIXED Base Mount is the economical choice for permanently established queue.

    100% compatible Premium Retractable Belt Stanchions with all of our sign frames and accessories.

    Specification
    • Model NumberSingle Line–300
      Dual Line–300D
      Belt LengthEither single or dual 10′ long belts.
      Belts with custom printing are 9′ long.
      Post MaterialAluminum, Steel, Stainless Steel or Brass
      Base StylesPortable: Sloped Cast Iron, RECYCLED-RUBBER
      Mounted: MINI-SOCKET, REMOVABLE, MAGNETIC, FIXED
      Post Diameter2.5″
      Footprint2.5″ – 14″, depending on base style
      Overall Post Height38″ – 40″, depending on base style
      Overall Weight7lbs – 27lbs, depending on post material and base style.
      Belt ColorsChoose from 25 stock belts or customize with your message/branding with 1-color Silk Screen or full color Dye-Sub belt printing.
      Post FinishesChoose from 13 stock and speciality finishes, or 200+ RAL Powder Coat colors.
      Mounted Base InstallationFrom easy (15 min per post) to difficult (45 min per post), depending on base style
      Add-ons and Upgrades• Also available as a Receiver Post only (no belt mechanism saves you money).
      • Knocked-Down shipping.
      • Weather-Protect available with applicable finishes.
      • Many compatible post accessories to choose from.
      • Individual replacement parts available.

      Belt, Stanchion, 

    Technical specification
    • Unique ref.10ft-premium-retracta-belt-magnetic-stanchions
    • Product familyCrowd Control Barriers
    • Product groupRetractable Belt Stanchions & Accessories
    • TypeObject (single object)
    • Date of publishing2024-03-13
    • Edition number1
    • Height (inches)40
    • Width (inches)120
    • Depth (inches)14
    Related
    • Material mainAluminium
    • Material secondaryCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)27
    Classification
    • BIMobject CategoryFurniture - Other
    • ETIM CodeEC003588
    • ETIM NameTraffic management/road signage
    • Uniclass 2015 CodePr_25_30_86
    • Uniclass 2015 DescriptionSurface level traffic control products
    • CSI MasterFormat 2014 Code01 55 26
    • CSI MasterFormat 2014 TitleTraffic Control
    • OmniClass Number23-39 11 11 17
    • OmniClass TitleTraffic Control

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe