Publish your products
Ceppostone VitrA Tile Collection
Ceppostone VitrA Tile Collection
Ceppostone VitrA Tile Collection
Ceppostone VitrA Tile Collection
Ceppostone VitrA Tile Collection
Ceppostone VitrA Tile Collection
Ceppostone VitrA Tile Collection
Ceppostone VitrA Tile Collection
    Archived

    Ceppostone VitrA Tile Collection

    A colorbody porcelain collection that interprets the elegant Ceppo di Gré of Italy. Ceppostone reinvents the large, granular texture of Ceppo di Gré, a special stone valued for its beauty and strength since ancient times. The collection brings together the grey and mink of the ColorCode approach with modular sizes and offers a high degree of durability that makes it suitable for all usage conditions.
    Specification
    • Body type: Colorbody Porcelain

      Color: Grey, Mink, Dark greige, Dark grey

      Size: 60x120, 60x60, 30x60, 8.5x60, 5x5

      Surface: Matt

      Antislip: R9, R11

      Thickness: 9m, 20mm

      For product codes use product url in Links section

      For technical data sheet use product url in Links section

    Technical specification
    • Unique ref.VitrA-Floor-Wall-Tile-Ceppostone-Stone
    • Product familyTiles
    • Product groupFloor & Wall Tile
    • TypeBuilding Material
    • Date of publishing2022-12-08
    • Edition number1
    Related
    • Material mainCeramics
    • Material secondaryCeramics
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    • IFC classificationCovering
    • ETIM CodeEC011340
    • ETIM NameCeramic tile
    • UNSPSC nameCeramic tiles or flagstones
    • UNSPSC code30131704
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring
    • CSI UniFormat II CodeC30
    • CSI UniFormat II TitleINTERIOR FINISHES
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit