Publish your products
Meteorite VitrA Tile Collection
Meteorite VitrA Tile Collection
Meteorite VitrA Tile Collection
Meteorite VitrA Tile Collection
Meteorite VitrA Tile Collection
    Archived

    Meteorite VitrA Tile Collection

    A testament to detailed research and artful reinterpretation, Meteorite captures the raw potency of natural stone textures, setting a foundation for organic and sophisticated spaces. Its compatibility with other VitrA collections adds versatility, enabling the possibility of crafting powerful and dynamic moods. At 60 x 60 cm and 60 x 120 cm sizes in five captivating colours, Meteorite reveals the beauty of the raw stone, highlighting the natural vein patterns on its surfaces to create new surfaces from the combination of different stone types.

    Specification
    • Body type: Colorbody Porcelain

      Color: Light cream, Beige, Grey, Dark grey, Mink

      Size: 120x280, 60x120, 60x60

      Surface: Matt

      Antislip: R9, R10B

      Thickness: 6mm, 9mm

      For product codes use product url in Links section

      For technical data sheet use product url in Links section

    Technical specification
    • Unique ref.VitrA-Floor-Wall-Tile-Meteorite-Stone
    • Product familyTiles
    • Product groupFloor & Wall Tile
    • TypeBuilding Material
    • Date of publishing2023-09-18
    • Edition number1
    Related
    • Material mainCeramics
    • Material secondaryCeramics
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    • IFC classificationCovering
    • ETIM CodeEC011340
    • ETIM NameCeramic tile
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit