Publish your products
Newcon VitrA Tile Collection
Newcon VitrA Tile Collection
Newcon VitrA Tile Collection
Newcon VitrA Tile Collection
Newcon VitrA Tile Collection
Newcon VitrA Tile Collection
Newcon VitrA Tile Collection
Newcon VitrA Tile Collection
    Archived

    Newcon VitrA Tile Collection

    A concrete textured ceramic series which creates stylish and functional spaces with its cool surface texture and natural colour tones. The collection offers integrated solutions for residential and commercial buildings with compatible colour alternatives, modular dimensions and 60x120 porcelain sizes for exterior cladding applications.

    Specification
    • Body type: Wall, Glazed & Colorbody Porcelain

      Color: White, Cream, Silver grey, Taupe, Dark grey, Anthracite

      Size: 120x120, 60x120, 80x80, 60x60, 30x60, 30x60W, 30x120, 10x80, 8.5x60, 5x5, 8.5x45, 45x45, 30x30

      Surface: Matt, Lappato

      Antislip: R9, R10A, R10B, R11B

      Thickness options: 6mm, 7,5mm, 9mm, 20mm

      For product codes use product url in Links section

      For technical data sheet use product url in Links section

    Technical specification
    • Unique ref.VitrA-Floor-Wall-Tile-Newcon-Concrete
    • Product familyTiles
    • Product groupFloor & Wall Tile
    • TypeBuilding Material
    • Date of publishing2022-08-01
    • Edition number1
    Related
    • Material mainCeramics
    • Material secondaryCeramics
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    • IFC classificationCovering
    • ETIM CodeEC011340
    • ETIM NameCeramic tile
    • UNSPSC nameCeramic tiles or flagstones
    • UNSPSC code30131704
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring
    • CSI UniFormat II CodeC30
    • CSI UniFormat II TitleINTERIOR FINISHES
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit