Publish your products
CD9381-HNTV (2.8-8 mm) 5MP Corner Dome AI Camera
VIVOTEK

CD9381-HNTV (2.8-8 mm) 5MP Corner Dome AI Camera

5MP Corner Dome AI Camera

  • Cyber Protection via Trend Micro IoT Security
  • Weather-proof IP6K9K/IP67 & Vandal-proof IK10
  • Built-in Invisible 940nm IRs up to 10 Meters
  • Anti-Ligature Design for Correctional Facility
  • Built-in Microphone
Specification
  • System Information

    • CPU: Multimedia SoC (System-on-Chip)
    • Flash: eMMC 8 GB
    • RAM: DDR4 2 GB

    Camera Specifications

    • Image Sensor: 1/2.7" Progressive CMOS
    • Max. Resolution: 2560*1920 (5MP)
    • Lens Type: Motorized, Vari-focal, Remote Focus
    • Focal Length: f = 2.8-8mm
    • Aperture: F1.8(W)~F2.78(T)
    • Iris Type: Fixed-iris
    • Field of View:
      • Horizontal: 95°~41°
      • Vertical: 69°~31°
      • Diagonal: 126°~53°
    • Shutter Time: 1/5 sec. to 1/32,000 sec.
    • WDR Technology: WDR Pro
    • Day/Night: Yes
    • Removable IR-cut filter: Yes
    • Illuminators: Built-in 940nm IR illuminators, effective up to 10 meters with Smart IR, IR LED*2 (50IRE)
    • Minimum Illumination:
      • 0.085 lux @ F2.1 (Color) (30IRE)
      • 0.21 lux @ F2.1 (Color) (50IRE)
      • <0.005 lux @ F2.1 (B/W)
      • 0 lux with IR illumination on
    • Tilt Range: 15°
    • Pan/Tilt/Zoom Functionalities: ePTZ: 48x digital zoom (4x on IE plug-in, 12x built-in)
    • Storage: Seamless Recording to MicroSD/SDHC/SDXC card slot (1TB Capacity Supported) and recording to network-attached storage (NAS)
    • Built-in Installation Aids: Micro USB* (*Requires Wi-Fi dongle and Micro B converter)

    Video

    • Compression: H.265, H.264, MJPEG
    • Maximum Frame Rate:
      • 30 fps @ 2560*1920 (WDR Pro on)
      • 30 fps @ 2560*1440 (WDR Pro on)
      • 60 fps @ 1920x1080 (WDR Pro off)
    • Maximum Streams: 3 video streams (Up to 8 configurable profiles)
    • Main Stream:
      • 30fps @ 2560x1920, 1600x1200, 1280x960, 640x480 (4:3)
      • 30fps @ 2560x1440, 1920x1080, 1600x904, 1280x720, 1360x768, 640x360 (16:9)
      • 60 fps @ 1920x1080, 1600x904, 1360x768, 1280x720, 640x360 (16:9)
    • 2nd Stream:
      • 30fps @ 2560x1920, 1600x1200, 1280x960, 640x480 (4:3)
      • 30fps @ 2560x1440, 1920x1080, 1600x904, 1280x720, 1360x768, 640x360 (16:9)
      • 60 fps @ 1920x1080, 1600x904, 1360x768, 1280x720, 640x360 (16:9)
    • 3rd Stream:
      • 30fps @ 1280x960, 640x480 (4:3)
      • 30 fps @ 1280x720, 640x360 (16:9)
      • 60 fps @ 1280x720, 640x360 (16:9)
    • S/N Ratio: 54 dB
    • Dynamic Range: 120 dB
    • Video Streaming: Adjustable resolution, quality and constant bit rate control, Smart Stream III
    • Image Settings:
      • General settings: video title and time stamp overlay, video orientation (flip, mirror, rotation), day/night settings
      • Illuminators: illuminators, anti-overexposure
      • Image settings: white balance, image adjustment (brightness, contrast, saturation, sharpness, gamma curve), defog, 3DNR, EIS, scene mode (auto, deblur)
      • Exposure: BLC, HLC, exposure control (exposure level, flickerless, exposure time, gain controle), AE speed adjustment, WDR
      • Focus: zoom, focus
      • Privacy mask
      • Pixel calculator
      • Scheduled profile settings

    Audio

    • Audio Capability: Two-way audio (Full duplex)
    • Compression: G.711, G.726
    • Interface: Built-in microphone, External Audio Input, External Audio output
    • Effective Range: 10 meters

    Network

    • Users: Live viewing for up to 10 clients
    • Security: Access list, CSRF protection, digest authentication, HTTPS, IEEE 802.1x, Password protection, secure boot, signed firmware, Trend Micro IoT Security (brute force attack event, cyberattack event, quarantine event), user access log, user account management
    • Protocols: 802.1X, ARP, Bonjour, CIFS/SMB, DDNS, DHCP, DNS, FTP/SFTP, HTTP/HTTPS, ICMP, IGMPv3, IPv4, IPv6, NTP, PPPoE, QoS (CoS/DSCP), RTSP/RTP/RTCP, SMTP, SNMP, SSL, TCP/IP, TLS 1.2, UDP, UPnP
    • Interface: 10 Base-T/100 Base-TX Ethernet (RJ-45)
      • It is highly recommended to use standard CAT5e & CAT6 cables which are compliant with the 3P/ETL standard.
    • ONVIF: Profile G, S, T supported, specification available at www.onvif.org

    AI Analytics

    • Compute Capability: SoC with built-in hardware deep learning accelerator
    • Vision Object Analytics:
      • Object Detection: people, vehicle (4-wheeled, 2-wheeled)
      • Attribute Extraction: people (gender, color, bag, hat), vehicle (bike, bus, car, motorcycle, truck, color)
      • Re-Search Extraction
      • Path Extraction
    • Application:
      • Deep Learning VCA: (Smart Motion Detection, Smart VCA)
      • Smart Motion Detection: (Five-window video motion detection, People detection, Vehicle detection, Time filter)
      • Smart VCA: (Intrusion detection, Loitering detection, Line crossing detection, Unattended object detection, Missing object detection, Face detection, Crowd detection)
      • Application available with license: Running detection, Parking Violation Detection, Restricted Zone Detection
      • Support for more analytic applications and free trial, please visit vivotek.com/video-analytics
    • AI-powered Image Enhancement: Smart IR III

    Solution Integration

    • VADP Package: Trend Micro IoT Security (Default 3 years)
    • Video Motion Detection: Motion Detection (Five-window video motion detection)

    Alarm and Event

    • Event Trigger: Audio detection, camera tampering detection, cybersecurity events (brute force attack event, cyberattack event, quarantine event), digital input, manual trigger, motion detection, periodical trigger, recording notification, SD card life expectancy, shock detection, system boot, Casing open detection
    • Event Action: Event notification via audio clip, camera link, digital output, email, HTTP, FTP/SFTP, NAS server, SD card; File upload via email, HTTP, FTP/SFTP, NAS server, SD card

    General

    • Connectors:
      • Default I/O: RJ-45 cable connector for 10/100 Mbps PoE network connection
      • Micro USB
      • Optional: Audio output, Mic in, DC 12V power input, AC 24V power input, Digital input1, Digital output1 (DO+: 12V, 50mA; DO-: 30V, Open Drain, 1A)
    • LED Indicator: System power and status indicator
    • Power Input: AC 24V*, DC 12V*, IEEE 802.3af PoE Class 0 (Power Redundancy)
      • I/O cable Required, and accessories I/O cable inside of the Box
    • Power Consumption:
      • PoE: Max. 10.36/8.36 W (IR on/off)
      • DC 12V: Max. 9.96/7.96 W (IR on/off)
      • AC 24V: Max. 18/16 W (IR on/off)
    • Dimensions: 226 x 221 x 112 mm
    • Weight: 1.5 kg
    • Certifications:
      • EMC: CE (EN 55032 Class A, EN 55035), UKCA (BS EN 55032: 2015 +A11: 2020, BS EN 55035: 2017 +A11: 2020), FCC (FCC Part 15 Subpart B Class A), RCM (AS/NZS CISPR 32 Class A), VCCI (VCCI-CISPR 32 Class A), ICES-003 Issue 7
      • Safety: UL (UL 62368-1), CB (IEC/EN 62368-1, IEC/EN 60950-22, IEC/EN 62471)
      • Environment: IK10+ (IEC 60529), IP67 (IEC 60529), IP6K9K (ISO 20653)
      • IA: BIS (IS 13252), BSMI (EMC: CNS 13438, Safety: CNS 14336-1)
    • Operating Temperature:
      • Starting Temperature: 0°C ~ 50°C (32°F ~ 122°F)
      • Working Temperature:
        • -10°C ~ 55°C (14°F ~ 122°F) (IR off)
        • -10°C ~ 40°C (14°F ~ 113°F) (IR on)
    • Humidity: 98% RH (non-condensing)

    System Requirements

    • Operating System: Microsoft Windows 10/8/7, Mac 10.12 (Chrome only)
    • Web Browser: Chrome 58.0 or above, Internet Explorer 11
    • Other Players: VLC: 1.1.11 or above

    Included Accessories

    • Packing Contents: Quick installation guide, L-shaped wrench, screw pack, waterproof accessory pack, I/O cable, Ethernet cable with RJ45 female connector cable, Mounting bracket

    DORI (EN 62676-4 Standard)

    • Detection (25PPM/ 8PPF):
      • Wide: 65.8 m (215.72 ft)
      • Tele: 144 m (472.40 ft)
    • Observation (63PPM/ 19PPF):
      • Wide: 26.3 m (86.20 ft)
      • Tele: 57.6m (188.90 ft)
    • Recognition (125PPM/ 38PPF):
      • Wide: 13.1 m (43.04 ft)
      • Tele: 28.8m (94.40 ft)
    • Identification (250PPM/ 76PPF):
      • Wide: 6.5 m (21.36 ft)
      • Tele: 14.4m (47.20 ft)
Technical specification
  • Unique ref.cd9381-hntv-28-8-mm-5mp-corner-dome-ai-camera
  • Product familyNetwork Cameras
  • Product groupApplication Cameras
  • TypeObject (single object)
  • Date of publishing2026-09-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States