System Information
- CPU: Multimedia SoC (System-on-Chip)
- Flash: 256 MB
- RAM: 512 MB
Camera Specifications
- Image Sensor: 1/2.7" Progressive CMOS
- Maximum Resolution: 2880 × 1616 (5 MP)
- Lens Type: Fixed-focal
- Focal Length: 2.8 mm
- Aperture: F1.6
- Iris Type: Fixed iris
- Field of View:
- Horizontal: 111.0°
- Vertical: 59.0°
- Diagonal: 133.0°
- Shutter Speed: 1/5 sec. to 1/32,000 sec.
- WDR: WDR Pro
- Day/Night Mode: Yes
- IR-Cut Filter: Removable
- IR Illuminator: Built-in Smart IR, 2 × IR LEDs, up to 30 m
- Minimum Illumination:
- 0.055 lux @ F1.6 (Color)
- 0.005 lux @ F1.6 (B/W)
- 0 lux with IR enabled
- Pan Range: 350°
- Tilt Range: 75°
- Rotation Range: 350°
Storage
- MicroSD/SDHC/SDXC support (up to 1 TB)
- Network Attached Storage (NAS) recording
Installation Aids
Video
- Compression: H.265, H.264, MJPEG
- Maximum Frame Rate: 30 fps @ 2880 × 1616
- Maximum Streams: 3 video streams (up to 7 configurable profiles)
Stream Resolutions
- Main Stream (30 fps):
- 2880×1616
- 2688×1512
- 2560×1440
- 1920×1080
- 1600×904
- 1360×768
- 1280×720
- 640×360
- Second Stream (30 fps):
- 1920×1080
- 1600×904
- 1360×768
- 1280×720
- 640×360
- Third Stream (30 fps):
Image Performance
- S/N Ratio: 58 dB
- Dynamic Range: 120 dB
- Video Streaming: Adjustable resolution, quality, constant bit rate, Smart Stream III
Image Settings
- Video title and timestamp overlay
- Video orientation (flip, mirror, rotation)
- Day/night settings
- Smart IR / anti-overexposure
- White balance
- Brightness
- Contrast
- Saturation
- Sharpness
- Gamma curve
- Defog
- 3D Noise Reduction (3DNR)
- Backlight Compensation (BLC)
- Highlight Compensation (HLC)
- Exposure control
- Gain control
- AE speed adjustment
- WDR
- Privacy masks
- Pixel calculator
- Scheduled profiles
Audio
- Capability: Two-way audio
- Compression: MPEG-2 AAC-LC, G.711, G.726
- Interfaces:
- External line input
- External line output
Network
- Maximum Live View Clients: 10
Security
- Access list
- CSRF protection
- Digest authentication
- HTTPS
- IEEE 802.1X
- Password protection
- Signed firmware
- Trend Micro IoT Security
- Brute force attack events
- Cyberattack events
- Quarantine events
- User access log
- User account management
Supported Protocols
- 802.1X
- ARP
- Bonjour
- CIFS/SMB
- DDNS
- DHCP
- DNS
- FTP
- HTTP
- HTTPS
- ICMP
- IGMPv3
- IPv4
- IPv6
- NTCIP
- NTP
- PPPoE
- QoS (CoS/DSCP)
- RTSP/RTP/RTCP
- SMTP
- SNMP
- SSL
- TCP/IP
- TLS 1.2 / 1.3
- UDP
- UPnP
Network Interface
- 10/100 Base-TX Ethernet (RJ-45)
- Recommended: CAT5e or CAT6 cable (3P/ETL compliant)
ONVIF
- Profiles G, S, and T
- ONVIF 21.06
AI Analytics
- Compute: SoC with built-in deep learning accelerator
Vision Object Analytics
- Object detection
- People detection
- Vehicle (4-wheeled) detection
- Human/Vehicle Bestshot
- Path extraction
Applications
- Deep Learning VCA
- Smart Motion Detection
- Smart VCA
Smart VCA Features
- Five-window motion detection
- People detection
- Vehicle detection
- Time filter
- Intrusion detection
- Loitering detection
- Line crossing detection
Solution Integration
- VADP Package: Trend Micro (default, 1-year free trial)
Motion Detection
- Five-window video motion detection
Alarm & Events
Event Triggers
- Periodic trigger
- System boot
- Manual trigger
- Digital input
- Motion detection
- Tampering detection
- Recording notification
Event Actions
- Notifications via:
- Digital output
- Audio clips
- Camera link
- Email
- HTTP
- FTP/SFTP
- NAS
- SD card
- File uploads via:
General
Connectors
- RJ-45 (10/100 Mbps Ethernet with PoE)
- Audio line input
- Audio line output
- DC 12 V power input
- 1 × Digital input
- 1 × Digital output
LED Indicator
Power
- IEEE 802.3af PoE Class 3
- DC 12 V input
Power Consumption
- DC 12 V: Max. 6.24 W
- PoE: Max. 6.38 W (Typical: 3.6 W)
Physical
- Dimensions: Ø117.2 × 89.6 mm
- Weight: 562 g
Certifications
EMC
- CE
- UKCA
- FCC Class A
- RCM Class A
- VCCI Class A
- IC (ICES-003 Issue 7, Class A)
Safety
- UL 62368-1
- CB (IEC/EN 62368-1, IEC/EN 60950-22, IEC/EN 62471)
- LVD
- UKCA
Environmental Ratings
IA
- BSMI (EMC: CNS 15936, Safety: CNS 15598-1)
Environmental Specifications
- Starting Temperature: -30°C to 60°C (-22°F to 140°F)
- Operating Temperature: -30°C to 60°C (-22°F to 140°F)
- Humidity: 90% RH (non-condensing)
System Requirements
- Operating Systems:
- Windows 10 / 8 / 7
- macOS 10.12 (Chrome only)
- Web Browser: Chrome 58 or later
- Media Player: VLC 1.1.11 or later
Included Accessories
- Quick installation guide
- Alignment sticker
- Screw pack
- Cable gland
DORI (EN 62676-4)
- Detection (25 PPM / 8 PPF): 63.6 m (208.5 ft)
- Observation (63 PPM / 19 PPF): 25.4 m (83.4 ft)
- Recognition (125 PPM / 38 PPF): 12.7 m (41.6 ft)
- Identification (250 PPM / 76 PPF): 6.3 m (20.7 ft)