Publish your products
FD9399-EHTV 8MP Outdoor Fixed Dome Camera
VIVOTEK

FD9399-EHTV 8MP Outdoor Fixed Dome Camera

8MP Outdoor Fixed Dome Camera

  • AI-powered Smart Motion Detection and Smart VCA
  • RealSight Engine for unparalleled visibility
  • Built-in IRs up to 40M
  • IP66/IK10/NEMA 4X Protection
  • Signed Firmware, Secure Boot, TPM 2.0
Specification
    • System Information
      • CPU: Multimedia SoC (System-on-Chip)
      • Flash: 8 GB
      • RAM: 2 GB
    • Camera Specifications
      • Image Sensor: 1/1.8" Progressive CMOS
      • Max. Resolution: 3840x2160 (8MP)
      • Lens Type: Motorized, Vari-focal, Remote Focus
      • Focal Length: f = 4.3~9.8mm
      • Aperture: F1.6 ~ F2.6
      • Iris Type: P-iris
      • Field of View:
        • Horizontal: 110.4° ~ 45.1°
        • Vertical: 57.9° ~ 25.4°
        • Diagonal: 133.9° ~ 51.8°
      • Shutter Time: 1/5 sec. to 1/32,000 sec.
      • WDR Technology: WDR Pro
      • Day/Night: Yes
      • Removable IR-cut filter: Yes
      • Illuminators: Built-in IR illuminators, effective up to 40 meters with Smart IR, IR LED*4
      • Minimum Illumination:
        • Color: 0.02 lux @ F1.6
        • B/W: <0.005 lux @ F1.6
        • 0 lux with IR illumination on
      • Pan Range: 350°
      • Tilt Range: 80°
      • Rotation Range: 350°
      • Pan/Tilt/Zoom Functionalities: ePTZ: 48x digital zoom (4x on IE plug-in, 12x built-in)
      • Storage: Seamless Recording to MicroSD/SDHC/SDXC card (1TB capacity supported) and recording to network-attached storage (NAS)
      • Built-in Installation Aids: Remote focus, remote zoom, pixel calculator
    • Video
      • Compression: H.265, H.264, MJPEG
      • Maximum Frame Rate: 30 fps @ 3840x2160 (8MP)
      • Maximum Streams: 3 video streams (Up to 8 configurable profiles)
      • Main Stream: 30fps @3840x2160, 3328x1872, 3072x1728, 2688x1520, 2560x1440, 1920x1080, 1280x720, 640x360 (16:9)
      • 2nd Stream: 30fps @1920x1080, 1280x720, 640x360 (16:9)
      • 3rd Stream: 30 fps @ 1280x720, 640x360 (16:9)
      • S/N Ratio: 54 dB
      • Dynamic Range: 120 dB
      • Video Streaming: Adjustable resolution, quality and constant bit rate control, Smart Stream III
      • Image Settings:
        • General settings: video title and time stamp overlay, video orientation (flip, mirror, rotation), day/night settings
        • Illuminators: illuminators, anti-overexposure, VCA-based Smart IR III
        • Image settings: white balance, image adjustment (brightness, contrast, saturation, sharpness, gamma curve), defog, 3DNR, EIS (built-in gyro sensor), scene mode (auto, deblur)
        • Exposure: BLC, HLC, exposure control (exposure level, iris adjustment, exposure time, gain control, iris mode), AE speed adjustment, WDR
        • Focus: zoom, focus
        • Privacy mask
        • pixel calculator
        • Scheduled profile settings
    • Audio
      • Audio Capability: Two-way audio (Full duplex)*
      • Compression: G.711, G.726, MPEG-2 AAC-LC
      • Interface:
        • Built-in microphone
        • External microphone Input*
        • External line output*
      • Effective Range: 5 meters
      • * Requires AO-015 cable
    • Network
      • Users: Live viewing for up to 10 clients
      • Security: Access list, CSRF protection, digest authentication, HTTPS , IEEE 802.1x, Password protection, secure boot, signed firmware, Trend Micro IoT Security (brute force attack event, cyberattack event, quarantine event), user access log, user account management, Built-in FIPS 140-2 Level 2 certified Trusted Platform Module (TPM)
      • Protocols: 802.1X, ARP, Bonjour, CIFS/SMB, DDNS, DHCP, DNS, FTP/SFTP, HTTP, HTTPS, ICMP, IGMPv3, IPv4, IPv6, , NTP, PPPoE, QoS (CoS/DSCP), RTSP/RTP/RTCP, SMTP, SNMP, SSL, TCP/IP, TLS 1.2/1.3, UDP, UPnP
      • Interface: 10 Base-T/100 Base-TX Ethernet (RJ-45)
      • ONVIF: Profile G, S, T supported, specification available at www.onvif.org 1 1. www.pg-securitysystems.nl www.pg-securitysystems.nl
    • AI Analytics
      • Compute Capability: SoC with built-in hardware deep learning accelerator
      • Vision Object Analytics:
        • Object Detection: People, Vehicle (4-wheeled, 2-wheeled)
        • Attribute Extraction: People (gender, clothing color, bag, hat), Vehicle (bike, bus, car, motorcycle, truck, color)
        • Re-Search Extraction: Path Extraction
      • Application:
        • Deep Learning VCA (Smart Motion Detection, Smart VCA)
        • Smart Motion Detection (Five-window video motion detection, People detection, Vehicle detection, Time filter)
        • Smart VCA (Intrusion detection, Loitering detection, Line crossing detection, Unattended object detection, Missing object detection, Face detection, Crowd detection
        • Application available with license: Running detection, Parking Violation Detection, Restricted Zone Detection
      • RealSight Engine: Smart IR III, Deblur, WDR, White Balance, Exposure Control
    • Solution Integration
      • VADP Package: Trend Micro (Default, 3-year free trial)
      • Video Motion Detection: Motion Detection (Five-window video motion detection)
    • Alarm and Event
      • Event Trigger: Audio detection*, camera tampering detection, cybersecurity events (brute force attack event, cyberattack event, quarantine event), digital input*, manual trigger, motion detection, periodical trigger, recording notification, SD card life expectancy, shock detection, system boot
      • Event Action: Event notification via audio clip*, camera link, digital output*, email, HTTP, FTP/SFTP, NAS server, SD card
      • File upload via email, HTTP, FTP/SFTP, NAS server, SD card
      • * Requires AO-015 cable
    • General
      • Connectors:
        • RJ-45 cable connector for 10/100 Mbps Network/PoE connection
        • Audio line input*
        • Audio line output*
        • Digital input: 1*
        • Digital output: 1*
      • LED Indicator: System power and status indicator
      • Power Input: IEEE 802.3af PoE Class 3
      • Power Consumption: Max. 12.4W/ 9.6W (IR on/off)
      • Dimensions: ø 134 x 116 mm
      • Weight: 990 g
      • * Requires AO-015 cable
    • Certifications
      • EMC: CE (EN55032, EN55035 Class A), UKCA (BS EN 55032/BS EN 55035 Class A), FCC (FCC Part 15 Subpart B Class A), RCM (AS/NZS CISPR32 Class A), VCCI (VCCI-CISPR 32 Class A), IC (ICES-003 Issue 7, Class A)
      • Safety: UL (UL62368-1), CB (IEC/EN 62368-1, IEC/EN 62368-1, IEC/EN 62471), UKCA (BS EN IEC 62368-1)
      • Environment: NEMA (NEMA 250 Type
Technical specification
  • Unique ref.fd9399-ehtv-8mp-outdoor-fixed-dome-ai-camera
  • Product familyVideo Surveillance
  • Product groupFixed Dome IP Cameras
  • TypeObject (single object)
  • Date of publishing2026-06-15
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001527
  • ETIM NameVideo surveillance system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.33
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Video Surveillance
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States