Publish your products
SC9133-RTL 3MP Counting Network Camera
VIVOTEK

SC9133-RTL 3MP Counting Network Camera

3MP Counting Network Camera

  • Deep Learning AI Classification Capability
  • Fisheye Camera with Extended Field of View
  • Wide Dynamic Range for Challenging Lighting
  • Flexible Mounting Height 1.9 to 10 m
  • Stitching Up to 7 CAMs
Specification
  • System Information

    • CPU: Multimedia SoC (System-on-Chip)
    • Flash: 8GB eMMC
    • RAM: 2GB

    Camera Specifications

    • Image Sensor: 1/2.8" Progressive CMOS
    • Max. Resolution: 1792 x 1792 (3MP)
    • Lens Type: Fixed Focal
    • Focal Length: f = 1.47mm
    • Aperture: F2.7
    • Iris Type: Fixed-iris
    • Field of View: 140° (Horizontal), 140° (Vertical), 140° (Diagonal)
    • Shutter Time: 1/60 sec. to 1/32,000 sec.
    • WDR Technology: WDR Pro
    • Day/Night: Yes
    • Removable IR-cut filter: No
    • Illuminators: Built-in White Light & IR LED
    • Minimum Illumination: 0 lux with illumination on
    • Tilt Range: 0 ~ 20°
    • Storage: Seamless recording to MicroSD/SDHC/SDXC card (1TB capacity supported) and recording to network-attached storage (NAS)
    • Built-in Installation Aids: Micro USB* , pixel calculator (*Requires Wi-Fi dongle and Micro USB converter)

    Video

    • Compression: H.265, H.264, MJPEG
    • Maximum Frame Rate: 1792 x 1792 @ 30 fps, 896 x 896 @ 30 fps, 448 x 448 @ 30 fps
    • Maximum Streams: 4 simultaneous streams
    • Main Stream: 30fps @ 1792x1792, 896x896, 448x448
    • 2nd Stream: 30fps @ 1792x1792, 896x896, 448x448
    • 3rd Stream: 30fps @ 896x896, 448x448
    • S/N Ratio: 60.7 dB
    • Dynamic Range: 92 dB
    • Video Streaming: Adjustable resolution, quality and constant bit rate control, Smart Stream III

    Image Settings

    • General settings: Video title and time stamp overlay, video orientation (flip, mirror), day/night settings
    • Illuminators: Illuminators
    • Image settings: White balance, image adjustment (brightness, contrast, saturation, sharpness, gamma curve), defog, highlight mask, 3DNR, scene mode
    • Exposure: BLC, HLC, exposure control, AE speed adjustment, WDR
    • Privacy mask: Pixel calculator

    Audio

    • Audio Capability: One-way audio
    • Compression: G.711, G.726
    • Interface: Built-in microphone
    • Effective Range: 5 meters

    Network

    • Users: Live viewing for up to 10 clients
    • Security: Access list, digest authentication, HTTPS, IEEE 802.1x, password protection, secure boot, signed firmware, Trend Micro IoT Security (brute force attack event, cyberattack event, quarantine event), user access log, user account management
    • Protocols: IPv4, IPv6, TCP/IP, HTTP, HTTPS, UPnP, RTSP/RTP/RTCP, IGMP, SMTP, FTP, DHCP, NTP, DNS, DDNS, PPPoE, CoS, QoS, SNMP, 802.1X, UDP, ICMP, ARP, SSL, TLS, IBIS
    • Interface: 10Base-T/100BaseTX Ethernet (M12, Female, 4-Pin, D-coded)* (*Recommended: standard CAT5e & CAT6 cables compliant with 3P/ETL standard)

    AI Analytics

    • Compute Capability: SoC with built-in hardware deep learning accelerator
    • Application: Smart Counter (available with license), Staff Exclusion
    • Solution Integration: VADP Package, Device Center, Trend Micro IoT Security (3-year free trial)

    Alarm and Event

    • Event Trigger: Audio detection, camera tampering detection, cybersecurity events (brute force attack event, cyberattack event, quarantine event), digital input, manual trigger, motion detection, periodical trigger, recording notification, SD card life expectancy, shock detection, system boot
    • Event Action: Event notification via audio clip, camera link, digital output, email, HTTP, FTP/SFTP, NAS server, SD card; file upload via email, HTTP, FTP/SFTP, NAS server, SD card

    General

    • Connectors: M12 D-code 4-pin for Network/PoE x1; M12 A-code 12-pin for DC power/2x RS485/2x DI (max. 60V per port)/1x DO; memory card slot x1
    • LED Indicator: System power and status indicator
    • Power Input: PoE IEEE 802.3af Class 3; DC 9-48V
    • Power Consumption: PoE: Max. 12.5W; DC: Max. 13.3W
    • Dimensions: 140 (D) x 76 (W) x 42 (H) mm
    • Weight: 492 g
    • Certifications: CE, LVD, FCC Class B, VCCI, C-Tick, UL, BIS, BSMI, UK CE, IK10 (IEC 62262), IP66 (IEC 60529)
    • Operating Temperature: PoE/DC — Starting: -30°C ~ 60°C (-22°F ~ 140°F); Working: -30°C ~ 60°C (-22°F ~ 140°F)
    • Humidity: 90%

    System Requirements

    • Operating System: Microsoft Windows 10/8/7; Mac 10.12 (Chrome only)
    • Web Browser: Chrome 58.0 or above; Internet Explorer 10/11
    • Other Players: VLC 1.1.11 or above

    Included Accessories

    • Packing Contents: Quick installation guide, ceiling mounting bracket with ears, screw pack, M12 to RJ45 cable
Technical specification
  • Unique ref.sc9133-rtl-3mp-counting-network-camera
  • Product familyNetwork Cameras
  • Product groupApplication Cameras
  • TypeObject (single object)
  • Date of publishing2026-09-22
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States