Publish your products
BE_VMZINC_Standing_Seam_Warm Roof_Cellular Glass
BE_VMZINC_Standing_Seam_Warm Roof_Cellular Glass
BE_VMZINC_Standing_Seam_Warm Roof_Cellular Glass

    BE_VMZINC_Standing_Seam_Warm Roof_Cellular Glass

    The warm roof (or unventilated roof) is a system that does not require a ventilation gap under the zinc. The zinc is therefore installed directly onto its support. This implies the use of ZINC PLUS. To prevent any contact between the ZINC PLUS and the bituminous membrane, a transparent polyethylene separation layer is installed with an overlap of ± 150 mm between each strip. VMZINC's ZINC PLUS is coated on its underside with a white organic protective layer. 

    This warm roof system allows you to install VMZINC standing seam in ZINC PLUS on cellular glass insulation without the need for through-fixings. ATG technical approval no. 04/2121. Valid for buildings in humidity class 4.

    The standing seam is aesthetic, modern, and offers uniform, low-profile joints (25 mm high with a thickness of 5 mm).

    Packaging:
    The zinc is delivered in rolls to be profiled or in preformed strips on demand.

    Surface aspects: QUARTZ-ZINC® PLUS / ANTHRA-ZINC® PLUS / PIGMENTO® PLUS (blue, red, green, brown) / Bilacquered ZINC PLUS® / AZENGAR® PLUS / NATURAL ZINC

    The use of the chosen aspect may not be suitable for certain applications in the context of very aggressive environmental constraints. It is recommended, if necessary, to consult the VM Building Solutions services for further information.

    Specification
    • Application:

      All types of roofs. All shapes: Flat, curved, concave, convex, conical, domes.

      New build & renovation, simple or complex shapes.

      Pitches: Roofs with a 3° (5%) to 45° slope. Contact us for steeper slopes. Buildings in humidity classes 1, 2, 3, and 4.
      The only complex suitable for use in class 4

      Standard Dimensions:

      Effective width: 430 / 530 / 600 mm

      VMZINC Standing Seam height: 25 mm

      Sheet length: 10 m; however, experience shows that for roofing, provided specific installation of the fixing clips is used, strips up to 13 m can be installed.

      Fixings:

      The sliding clips are fixed through the insulation into the steel decks/panels using stainless steel self-drilling screws, which can be supplied by VM Building Solutions nv. The length of the screw must be at least 20 mm greater than the insulation thickness and must not exceed the overall system thickness (insulation + steel deck/panels) by more than 60 mm / 30 mm.

      For projects located less than 3 km from the coast, these screws must be made of grade A4 stainless steel. Further inland, they can be made of galvanized steel in compliance with NF A 35-551 standards.

      Climates:

      All wind regions. The choice by a professional of a VMZINC® product from VM Building Solutions must integrate the possible constraints of use according to the surface aspect considered. Each aspect of the zinc surface can change over time in different ways depending on the type of environment (seaside, high UV exposure, snow, etc.) and according to the applications (roofing, facade, rainwater drainage). The use of the chosen aspect may not be suitable for certain applications in the context of very aggressive environmental constraints. It is recommended, if necessary, to consult VM Building Solutions services for further information.

      Reference Documents: ATG technical approval no. 04/2121

      Fire Resistance: Complies with Broof(t1).

    Technical specification
    • Unique ref.BE_VMZINC_Standing_Seam_Warm_Roof_Cellular_Glass
    • Product familyCouverture
    • Product groupVMZINC ROOFING
    • TypeObject (single object)
    • Date of publishing2026-06-23
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryInsulation
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • UNSPSC nameRoofing materials
    • UNSPSC code301515
    • Uniclass 2015 CodeSs_30_40_50_95
    • Uniclass 2015 DescriptionZinc sheet roof covering systems
    • CSI MasterFormat 2014 Code07 41 13
    • CSI MasterFormat 2014 TitleMetal Roof Panels
    • OmniClass Number23-13 39 11 11
    • OmniClass TitleExterior Metal Roof Panels
    • CSI UniFormat II CodeB3010
    • CSI UniFormat II TitleRoof Coverings

    Region availability

    Europe
    Belgium
    Luxembourg
    Netherlands