Publish your products
BE_VMBSO_Membrane roofing_SURE-SEAL_SURE-WHITE_EPDM
BE_VMBSO_Membrane roofing_SURE-SEAL_SURE-WHITE_EPDM
BE_VMBSO_Membrane roofing_SURE-SEAL_SURE-WHITE_EPDM
BE_VMBSO_Membrane roofing_SURE-SEAL_SURE-WHITE_EPDM
BE_VMBSO_Membrane roofing_SURE-SEAL_SURE-WHITE_EPDM
BE_VMBSO_Membrane roofing_SURE-SEAL_SURE-WHITE_EPDM
BE_VMBSO_Membrane roofing_SURE-SEAL_SURE-WHITE_EPDM
BE_VMBSO_Membrane roofing_SURE-SEAL_SURE-WHITE_EPDM
BE_VMBSO_Membrane roofing_SURE-SEAL_SURE-WHITE_EPDM

    BE_VMBSO_Membrane roofing_SURE-SEAL_SURE-WHITE_EPDM

    Properties of the product:

    Sure-Seal is a non-reinforced EPDM membrane. Available with pre-tape. Normal range
    Sure-Seal is 100% recyclable, highly environmentally friendly, has a rainwater proofing certificate and ATG-UEAtc approval.
    Color: Black
    A white version is also available on request: Sure-White.

    Overview:

    Can be executed with full adhesion, partial adhesion or loose installation under ballast

    Class E Test standard

    Sure-Seal or Sure-White ensures are both for new builds and renovations. The membrane ensures a quick installation without folds.
    top price-quality, and lifetime of 50 years.

    Greening suitable for terrace roofs on EPDM membranes

    Dimensions : 

    Sure-Seal: thickness 1,2 and 1,5 mm

    Width: Multiple options
    Length: Multiple options

    Sure-White: thickness 1.5mm

    Width: 3,05 m / 1,52 m
    Length: 30,50 m /12,50 m

    Support and fixing:
    Support: Brickwork, Cellular concrete, Wood and wood derivatives, Insulation (Backed PIR surfacé, Backed PUR, backed mineral wool), Old bitumen membranes

    Fixing: Seam joint made with Sure-Seal SecurTAPE polyback or Seam joint made with pre-tape

    Specification
    • Reference documents: ATG 1447

    Technical specification
    • Unique ref.be-vmbso-membrane-roofing-sure-seal-sure-white-epdm
    • Product familyROOF INSULATION
    • Product groupEPDM Collection
    • TypeAssembly (multiple objects)
    • Date of publishing2025-11-27
    • Edition number1
    Related
    • Material mainRubber
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
    • IFC classificationRoof
    • Uniclass 2015 CodePr_25_57_51_27
    • Uniclass 2015 DescriptionEthylene propylene diene monomer (EPDM) geomembranes
    • CSI MasterFormat 2014 Code07 50 00
    • CSI MasterFormat 2014 TitleMembrane Roofing
    • OmniClass Number23-13 39 31
    • OmniClass TitleRoof Membranes

    Region availability

    Europe
    Belgium
    Luxembourg
    Netherlands