Medium-pressure industrial centrifugal fan with forward-curved blades, particularly suitable for industrial applications such as cooling machinery or components, etc.
• Casings made of steel sheet, assembled with joints or welded together, epoxy powder coated finish.
• AC motors, 2-4 poles, Single phase-three-phase, class F insulation, with IP55 protection rating. Power supply 230/400V–50Hz.
• Forward-curved centrifugal impeller, single inlet, made of galvanized steel sheet.
• Maximum continuous operating temperature: conveyed air +130°C; ambient air +60°C.
• Default orientation: LG 270.
Region availability
| Asia | Europe | Oceania | Africa | South America | North America |
|---|---|---|---|---|---|
Azerbaijan | Albania | Australia | Algeria | Bolivia | Costa Rica |
Bahrain | Austria | New Zealand | Burkina Faso | Chile | Panama |
China | Belarus | Cameroon | Ecuador | United States | |
Georgia | Belgium | Djibouti | |||
Hong Kong | Bosnia and Herzegovina | Egypt | |||
India | Bulgaria | Ethiopia | |||
Indonesia | Croatia | Kenya | |||
Iran | Cyprus | Libya | |||
Israel | Czech Republic | Madagascar | |||
Jordan | Denmark | Mauritius | |||
Kazakhstan | Estonia | Nigeria | |||
Kuwait | Finland | South Africa | |||
Lebanon | France | Tunisia | |||
Malaysia | Germany | Zambia | |||
Mongolia | Greece | ||||
Philippines | Iceland | ||||
Qatar | Italy | ||||
Singapore | Lithuania | ||||
Sri Lanka | Malta | ||||
Türkiye | Moldova | ||||
Turkmenistan | Montenegro | ||||
United Arab Emirates | Netherlands | ||||
Vietnam | North Macedonia | ||||
Norway | |||||
Poland | |||||
Portugal | |||||
Romania | |||||
Russia | |||||
Serbia | |||||
Slovakia | |||||
Slovenia | |||||
Spain | |||||
Sweden | |||||
Switzerland | |||||
Ukraine | |||||
United Kingdom |