Publish your products
Zoron – 5CCT Square Ceiling Mount

Zoron – 5CCT Square Ceiling Mount

Features

  • Delivered Lumens: Up to 1320lm
  • CBCP: Up to 3585
  • CCT: 2700K/3000K/3500K/4000K/5000K
  • CRI: 90
  • Power: 15W
  • Input: 120-277 VAC, 50/60Hz
  • ELV Dimming: 100-5%
  • 0-10V Dimming: 100-5%
  • TRIAC Dimming: 100-5%
  • Rated Life: 50000 Hours
  • Construction: Die-cast aluminum
  • 5-CCT Switchable between 2700K and 5000K
  • Suitable for indoor or outdoor use
  • Low glare regressed trim with 25°+ shielding angle
  • Interchangeable trim available in 7 finishes
  • ELV/ TRIAC/0-10V Dimming Control
  • Universal Input 120-277VAC
  • Driver concealed within the fixture
Specification
  • Specifications

    Order Number: C4ST-NCS-BKBK

    ModelBeamColor Temp & CRILumensCBCPFinish
    C4STN - 25°CS - 2700K/3000K/3500K/4000K/5000K - 9011853485BKBK - Black/Black
    F - 45°BKCH - Black/Chrome
    BKGL - Black/Gold
    BKHZ - Black/Haze
    BKWT - Black/White
    PBK - Arc Black
    PWT - Arc White
    WTBK - White/Black
    WTCH - White/Chrome
    WTGL - White/Gold
    WTHZ - White/Haze
    WTWT - White/White
Technical specification
  • Unique ref.zoron-square-ceiling-mount
  • Product familyZoron Cube Architectural
  • Product groupCeiling Mounted
  • TypeObject (single object)
  • Date of publishing2026-04-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States