Publish your products
PDXT Series Bi-Fold Speedgate
PDXT Series Bi-Fold Speedgate
PDXT Series Bi-Fold Speedgate
PDXT Series Bi-Fold Speedgate

    PDXT Series Bi-Fold Speedgate

    The most robust and adaptable Bi-Fold Speedgate available. From elegant to bullet proof, the infill can be customized to serve the application. If you have demanding requirements for speed, security and aesthetics, then the PDXT Bi-Fold Speedgate is the perfect choice.

    With an open or close cycle-time of less than 7 seconds, the bi-fold SpeedGate ensures minimal site exposure; virtually eliminating tailgating, reducing idling time and in turn reducing emissions.

    Specification
    • Features

      • Unlimited head room
      • Drive motor secured inside column
      • Minimal footprint
      • Variable frequency drive

      Applications

      • Airports
      • Seaports
      • Chemical and petroleum facilities
      • Water treatment facilities
      • Public transportation

      Options

      • Tailgate detection and anti-tailgate
      • Traffic lights (bi-directional)
      • Uninterruptible power supply (UPS)
      • Gate control stand
      • Strobe light
      • Detection loops
      • Cold or Hot weather kit
      • Pedestals

      Technical Specifications

      Technical DataPDXT Series Bi-Fold Speedgate Specifications
      Max Height10'
      Max Width23'
      Opening Speed7 seconds
      FinishHot dip galvanized, Powder coat options
      Power RequirementsVoltage 208-240 V, Frequency 60 HZ, Current 20 AMP dedicated circuits, Single phase
      Hydraulic OptionYes
      Battery Back-UpAdd on

      Listed to UL 325 (class 1, 2, 3 & 4)


    Technical specification
    • Unique ref.pdxt-series-bi-fold-speedgate
    • Product familyGates
    • Product groupBi Folding Gates
    • TypeObject (single object)
    • Date of publishing2025-11-20
    • Edition number1
    Related
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLandscaping - Gates

    Region availability

    North America
    Canada
    United States