Publish your products
Rampart 284 - Double Welded Wire Fencing
Rampart 284 - Double Welded Wire Fencing
Rampart 284 - Double Welded Wire Fencing
Rampart 284 - Double Welded Wire Fencing
Rampart 284 - Double Welded Wire Fencing
Rampart 284 - Double Welded Wire Fencing
Rampart 284 - Double Welded Wire Fencing

    Rampart 284 - Double Welded Wire Fencing

    RAMPART 284 panels are a great entry-level, double wire fence system and the perfect solution to address the drawbacks associated with chain-link fencing.The strong and rigid Rampart 284 panel offers a stable as well as cost-effective solution for absolute security.

    Specification
    • Recommended Application

      • Retrofit existing chain-link applications that require a more enhanced appearance and security

      Accessories

      • Privacy Inserts - Durable and light weight strips can be inserted into the mesh to provide a visual and sound barrier. 

      Technical Specifications

      Technical DataRampart 284 Specification
      Mesh Opening2" x 8" (50 mm x 200 mm)
      Gauge of Horizontal Wire2 x 4 GA (6 mm)
      Gauge of Vertical Wire1 x 6 GA (5 mm)
      Standard Height4', 6', 8' (1230 mm, 1830 mm, 2430 mm)
      Standard Length8'2" (2508 mm)
      FinishGalvanized; Powder Coat
    Technical specification
    • Unique ref.rampart-284-double-welded-wire-fencing
    • Product familyWelded Wire
    • Product groupSingle & Double Welded Wire Fencing
    • TypeObject (single object)
    • Date of publishing2025-11-06
    • Edition number1
    • Height (mm)1230
    • Width (mm)2508
    Related
    • Material mainGalvanized steel
    • Material secondaryPowder coated steel
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    North America
    Canada
    United States