This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

2S Clamp (M8/10)

Unique ref.: 2s-clamp-m8-10
Brand: Walraven
Product family: Pipe Fixing
Product group: Standard Clamps
Date of publishing: 2019-08-07
Edition number: 1
Type: Object (single object)
Download (1)

Metal clamps for fixing of steel pipe: unlined light-duty two-screw pipe clamp M8/10 with gapless range for insulated, steel, copper, cast iron and plastic (multilayer) pipe. Anti loss washers prevent screws from falling out during installation.

  • Surface treatment: zinc plated.
  • Connection size (G): M8/10.
  • Max. allowed load (Fz): 700N (Ø10-14mm to Ø31-37mm); 950N (Ø38-46mm to Ø62-67mm); 1,400N (Ø68-74mm to Ø82-87mm); 2,000N (Ø88-95mm to Ø154-162mm); 3,300N (Ø163-172mm to Ø217-225mm).
  • ETIM Classification: EC010049.


Material main: Steel
Material secondary:
Designed in: Netherlands
Manufactured in: Czech Republic

BIMobject Category: HVAC - Hanging Systems
IFC classification: Mechanical Fastener
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Iceland
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Aruba
  • Curaçao
  • Greenland
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Chile

BIMobject®