This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

2S Clamp with Lining (M8)

Unique ref.: 2s-clamp-with-lining-m8
Brand: Walraven
Product family: Pipe Fixing
Product group: Standard Clamps
Date of publishing: 2019-08-07
Edition number: 1
Type: Object (single object)
Download (1)

Metal clamps with noise insulating lining for fixing of metal pipe: lined light-duty two-screw pipe clamp M8 with gapless range for steel, copper, cast iron and plastic (multilayer) pipe. Anti loss washers prevent screws from falling out during installation.

  • Surface treatment: zinc plated.
  • Lining: noise insulating and age resistant lining, EPDM rubber, black, grips in steel parts to prevent sliding of the lining.
  • Noise insulation: sound insulating lining according to DIN 4109.
  • Connection size (G): M8.
  • Max. allowed load (Fz): 330N (Ø10-14mm to Ø31-37mm); 500N (Ø38-46mm to Ø62-67mm).
  • ETIM Classification: EC010049.


Material main: Steel
Material secondary:
Designed in: Netherlands
Manufactured in: Czech Republic

BIMobject Category: HVAC - Hanging Systems
IFC classification: Mechanical Fastener
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Iceland
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Aruba
  • Curaçao
  • Greenland
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Chile

BIMobject®