This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Bifix® 5000 G2 (BUP1000)

Unique ref.: bifix-5000-g2-bup1000
Brand: Walraven
Product family: Pipe Fixing
Product group: Standard Clamps
Date of publishing: 2019-08-07
Edition number: 1
Type: Object (single object)
Download (1)

Metal clamps with noise insulating lining for fixing of plastic pipe: lined medium-duty two-screw pipe clamp M8/10 with quick locking system and removable spacer washers, making the clamp suitable for either sliding or anchoring, for plastic pipe.

  • Surface treatment: part of the BIS UltraProtect® 1000 system; suitable for in- and outdoor applications; stands min. 1,000 hours salt spray test (max. 5% red rust) according to ISO 9227.
  • Lining: noise insulating and age resistant lining, EPDM rubber, green, very suitable for applications with plastic pipes. Inner part of lining is flush to improve sliding of pipe in clamp.
  • Noise insulation: sound insulating lining according to DIN 4109.
  • Connection size (G): M8/10.
  • Max. allowed load (Fz): 600N (Ø16mm to Ø78mm); 1,400N (Ø90mm to Ø135mm); 1,700N (Ø160mm to Ø200mm).
  • ETIM Classification: EC010049.


Material main: Steel
Material secondary:
Designed in: Netherlands
Manufactured in: Czech Republic

BIMobject Category: HVAC - Hanging Systems
IFC classification: Mechanical Fastener
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Iceland
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Aruba
  • Curaçao
  • Greenland
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Chile

BIMobject®