This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Bifix® G2 with Lining (M10) (BUP1000)

Unique ref.: bifix-g2-with-lining-m10-bup1000
Brand: Walraven
Product family: Pipe Fixing
Product group: Standard Clamps
Date of publishing: 2018-07-20
Edition number: 1
Type: Object (single object)
Download (1)

Metal clamps with noise insulating lining for fixing of metal pipe: lined medium-duty two-screw pipe clamp M10 with quick closing mechanism for easy locking of the clamp with one hand, suitable for steel, copper, cast iron and plastic (multilayer) pipe. Two component rubber lining provides easy positioning of the pipe during installation. When the clamp is closed, the pipe rests on soft black rubber lining for increased noise reduction.

  • Surface treatment: part of the BIS UltraProtect® 1000 system; suitable for in- and outdoor applications; stands min. 1,000 hours salt spray test (max. 5% red rust) according to ISO 9227.
  • Connection size (G): M10.
  • Max. allowed load (Fz): 800N (Ø10-14mm to Ø60-64mm); 1,000N (Ø66-70mm to Ø80-83mm); 1,800N (Ø88-91mm to Ø152-160mm); 2,500N (Ø165-169mm to Ø219-225mm).
  • ETIM Classification: EC010049.


Material main: Steel
Material secondary:
Designed in: Netherlands
Manufactured in: Czech Republic

BIMobject Category: HVAC - Hanging Systems
IFC classification: Mechanical Fastener
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Iceland
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Aruba
  • Curaçao
  • Greenland
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Chile

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel + EPDM

BIMobject®