We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

BIS Aero®

Unique ref.: bis-aero
Brand: Walraven
Product family: Pipe Fixing
Product group: Standard Clamps
Date of publishing: 2019-08-07
Edition number: 1
Type: Object (single object)
Download (1)

Metal clamps with lining for fixing of spiral ducts: two-part steel clamp M8 and M8/10 with combined TPE lining and quick locking system for spiral ducts. Rubber lining is conjoined with the clamp (lining stays attached when sliding the spiral duct).

  • Surface treatment: pre-galvanized.
  • Lining: noise insulating lining made of TPE rubber, black.
  • Ø ≥ 450mm locking: two hexagon head bolts with nut.
  • Ø ≥ 710mm without connection nut.
  • Connection size (G): M8; M8/10.
  • Max. allowed load (Fz): 700N (Ø80mm to Ø125mm); 720N (Ø140mm to Ø400mm); 1,150N (Ø450mm to Ø1,250mm). Calculated using specific statistical methods related to the breaking load, taking into account a deflection of 1.5mm or 2% of the maximum nominal clamp diameter.
  • ETIM Classification: EC010049.


Material main: Steel
Material secondary:
Designed in: Netherlands
Manufactured in: Czech Republic

BIMobject Category: HVAC - Hanging Systems
IFC classification: Mechanical Fastener
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • France
  • Germany
  • Hungary
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • United Arab Emirates
North America
  • United States
Oceania
  • Australia

All BIM objects are real products from real manufacturers confirmed and approved